Product Number: FX UHD Patch Cord Tray Cover

FX Ultra HD Patch Cord Tray Cover

FX Ultra HD Patch Tray Cover 19in. Available in Titanium or Black finish.

  • Availability:
    Global
  • Status:
    Active
FX UHD Patch Cord Tray Cover

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Weight

0.227 kg

Height

50.800 m

Width

482.600

Depth

104.140

Mechanical Tests

Description

Operating Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Materials

Description Material
Panel Steel/Aluminum
Door Aluminum

MII Order #39 (China RoHS)

EUP 50

Packaging

Individually packaged in a cardboard box.

Notes

For more information, please refer to our web site at http://www.belden.com. Installation Guide: PX105539.

Update and Revision

Revision Number: 0.59 Revision Date: 02-12-2025

Update and Revision

Revision Number: 0.59 Revision Date: 02-12-2025


Part Numbers

Item # Color UPC
AX105672 Black 611589153188

Resources

Resources