Product Number: CAT 5E Angled PP 24 1U

AX105357-CAT 5E Angled Patch Panel, 24 Port, 1U

Angled Patch Panel, 24-port, 1U with CAT5E RJ45 Modular Jack

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

IBDN System CAT5E, TIA Category 5E

Overall Height

1.75 in

Overall Width

19.000 in

Depth

10.440 in

Number of Ports

24 Port

Front Connection

Angled

Packaging

Individually packaged in a cardboard box.

Weight

2.700 lbs

Materials

Description Material
Panel Steel

Max Capacity

24 connectors

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Data Category

Category 5e

Environmental Space

Indoor

EU Directive 2011/65/EU (RoHS 2)

Yes

MII Order #39 (China RoHS)

EUP 50

Safety Listing

Bi-national Standard Listed

Related Parts

Compatible with CAT5E Patch Cord and CAT5E Pre-Terminated Cable Assemblies.

Included Parts

4 Screws (10x32); 4 Screws (12x24); 1 Printable LabelFlex Half-Sheet; 2 Label Holders; 2 Velcro Straps; 2 Rear Cable Management Bracket; 1 Bar

Notes

Refer to AX102283 for the Specifications of the Modular Jacks

Update and Revision

Revision Number: 0.258 Revision Date: 11-19-2024

Update and Revision

Revision Number: 0.258 Revision Date: 11-19-2024


Part Numbers

Item # Color UPC
AX105357 Black 611589007443