Product Number: CAT5E F/UTP CMR PATCH CORDS

CAT5E F/UTP CMR Patch Cords

CAT5E F/UTP CMR Patch Cords

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

IBDN Shielded System Cat 5e, TIA Category 5e, ISO Class D, 1000BASE-T

Total Number of Pairs

4

Overall Nominal Diameter

0.275 in

Wiring Scheme

T568A/B-T568A/B

Packaging

Individually packaged in a clear plastic bag.

Materials

Description Material Color
Boot Elastomer Same as cable
Conductor BC - Bare Copper
Front Connection Blades Phosphor Bronze with 50u inch Gold over Nickel Plating
Inner Jacket PVC - Polyvinyl Chloride
Insulation PO - Polyolefin
Outer Jacket PVC - Polyvinyl Chloride

Dielectric Strength

1,000 V RMS @ 60 Hz for 1 minute

Current Rating

1.500 A

Insulation Resistance

500 M-Ohm Minimum

Max Contact Resistance

20 mOhm

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Min Bend Radius (Overall Cable)

2.200 in

Plug /Jack Compatibility

RJ45

Termination Interface

Connection Durabilities
Mated Connection 750 Cycles

UL Rating

Riser

Data Category

Category 5e

TIA/EIA Compliance

Category 5E - TIA 568-C.2, Class D - ISO/IEC 11801:2002 Ed.2 Amendment 2

Other Standards

FCC Part 68, Subpart F, IEC 60603-7

Environmental Space

Riser

EU Directive 2002/95/EC (RoHS)

Yes

MII Order #39 (China RoHS)

EUP 50

Safety Listing

c(UL)us Listed

Related Parts

CAT5E Shielded KeyConnect Modular Jacks and Couplers, Shielded Patch Panels

Labeling

Belden Part Number, Performance Acronym, Wiring Scheme and Cord Length.

Update and Revision

Revision Number: 0.165 Revision Date: 05-10-2023

Update and Revision

Revision Number: 0.165 Revision Date: 05-10-2023


Part Numbers

Item # Color Length
C5F1100002 Black 2 ft
C5F1100003 Black 3 ft
C5F1100004 Black 4 ft
C5F1100005 Black 5 ft
C5F1100006 Black 6 ft
C5F1100007 Black 7 ft
C5F1100008 Black 8 ft
C5F1100009 Black 9 ft
C5F1100010 Black 10 ft
C5F1100011 Black 11 ft
C5F1100012 Black 12 ft
C5F1100013 Black 13 ft
C5F1100014 Black 14 ft
C5F1100015 Black 15 ft
C5F1100020 Black 20 ft
C5F1100025 Black 25 ft
C5F1100040 Black 40 ft
C5F1100050 Black 50 ft
C5F1106001 Blue 1 ft
C5F1106002 Blue 2 ft
C5F1106003 Blue 3 ft
C5F1106004 Blue 4 ft
C5F1106005 Blue 5 ft
C5F1106006 Blue 6 ft
C5F1106007 Blue 7 ft
C5F1106008 Blue 8 ft
C5F1106009 Blue 9 ft
C5F1106010 Blue 10 ft
C5F1106011 Blue 11 ft
C5F1106012 Blue 12 ft
C5F1106013 Blue 13 ft
C5F1106014 Blue 14 ft
C5F1106015 Blue 15 ft
C5F1106016 Blue 16 ft
C5F1106018 Blue 18 ft
C5F1106020 Blue 20 ft
C5F1106022 Blue 22 ft
C5F1106024 Blue 24 ft
C5F1106025 Blue 25 ft
C5F1106026 Blue 26 ft
C5F1106027 Blue 27 ft
C5F1106028 Blue 28 ft
C5F1106030 Blue 30 ft
C5F1106040 Blue 40 ft
C5F1106050 Blue 50 ft
C5F1106066 Blue 66 ft
C5F1106082 Blue 82 ft
C5F1108001 Gray 1 ft
C5F1108002 Gray 2 ft
C5F1108003 Gray 3 ft
C5F1108004 Gray 4 ft
C5F1108005 Gray 5 ft
C5F1108006 Gray 6 ft
C5F1108007 Gray 7 ft
C5F1108008 Gray 8 ft
C5F1108009 Gray 9 ft
C5F1108010 Gray 10 ft
C5F1108011 Gray 11 ft
C5F1108012 Gray 12 ft
C5F1108013 Gray 13 ft
C5F1108014 Gray 14 ft
C5F1108015 Gray 15 ft
C5F1108020 Gray 20 ft
C5F1108025 Gray 25 ft
C5F1108050 Gray 50 ft
C5F1108095 Gray 95 ft
C5F1102003 Red 3 ft
C5F1102004 Red 4 ft
C5F1102005 Red 5 ft
C5F1102007 Red 7 ft
C5F1102010 Red 10 ft
C5F1102015 Red 15 ft
C5F1102025 Red 25 ft
C5F1109001 White 1 ft
C5F1109002 White 2 ft
C5F1109003 White 3 ft
C5F1109004 White 4 ft
C5F1109005 White 5 ft
C5F1109006 White 6 ft
C5F1109007 White 7 ft
C5F1109008 White 8 ft
C5F1109009 White 9 ft
C5F1109010 White 10 ft
C5F1109011 White 11 ft
C5F1109012 White 12 ft
C5F1109013 White 13 ft
C5F1109014 White 14 ft
C5F1109015 White 15 ft
C5F1109025 White 25 ft
C5F1109050 White 50 ft