Product Number: CAT6+ UTP CMR 28AWG PATCH CORDS

CAT6+ UTP CMR 28AWG Patch Cords

CAT6+ UTP CMR 28AWG Patch Cords

  • Availability:
    Americas
  • Status:
    Active

Specifications

Suitable Applications

IBDN System 4800, 3600 and 2400, TIA Category 6, ISO Class E, 1000BASE-T

Total Number of Pairs

4

Overall Nominal Diameter

0.225 in

Wiring Scheme

T568A/B-T568A/B

Packaging

Individually packaged in a clear plastic bag.

Materials

Description Material Color
Boot Elastomer Translucent
Conductor BC - Bare Copper
Front Connection Blades Phosphor Bronze with 50u inch Gold over Nickel Plating
Inner Jacket
Insulation PO - Polyolefin
Outer Jacket PVC - Polyvinyl Chloride

Dielectric Strength

1,000 V RMS @ 60 Hz for 1 minute

Current Rating

1.500 A

Insulation Resistance

500 M-Ohm Minimum

Max Contact Resistance

20 mOhm

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Min Bend Radius (Overall Cable)

1.040 in

Plug /Jack Compatibility

RJ45

Termination Interface

Connection Durabilities
Mated Connection 750 Cycles

UL Rating

Riser

ISO/IEC Compliance

IEC 60603-7

Data Category

Category 6

TIA/EIA Compliance

Category 6 - TIA 568.2-D, ISO/IEC 11801-1, TIA TSB-5021

IEEE Compliance

Power Over Ethernet (PoE) IEEE 802.3at type 1 and 2 (up to 30W), IEEE802.3bt/D1.7 type 3 and 4 (up to 100W), CISCO UPOE (up to 60W), Power over HDBaseTTM (up to 100W)

Environmental Space

Indoor

EU Directive 2002/95/EC (RoHS)

Yes

MII Order #39 (China RoHS)

EUP 50

Safety Listing

c(UL)us Listed

Related Parts

CAT6+ Modular Jacks and Couplers, CAT6+ Patch Panels

Labeling

Belden Part Number, Performance Acronym, Wiring Scheme and Cord Length.

Update and Revision

Revision Number: 0.2 Revision Date: 10-24-2024

Update and Revision

Revision Number: 0.2 Revision Date: 10-24-2024