Product Number: PPRO PC 10GX STP LSZH

PatchPro RJ45 Patch Cord, 10GX, S/FTP LSZH

PatchPro RJ45 Patch Cord, 10GX, S/FTP, 26AWG, LSZH/FRNC with RFID Tag for Intelligent Physical Layer Management (IPLM) System

  • Availability:
    EMEA | Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

Horizontal and building cabling for Intelligent (RFID based) Patching. Support current and future Category 6a and 6 applications, such as: 10GBase-T (10 Gigabit Ethernet), 1000Base-T (Gigabit Ethernet), 100 Base-T, 10 Base-T, FDDI, ATM

Conductor

AWG Stranding Nominal Diameter No. of Pairs
26 Stranded 6.1 mm 4

Total Number of Pairs

4

Insulation

Material
PE - Polyethylene (Foam)

Inner Shield

Element Type Material
Individual Shielded Pair Tape Bi-Laminate (Alum+Poly)

Outer Shield

Type Material Coverage [%]
Braid Tinned Copper (TC) 30%

Outer Jacket

Material Nominal Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 6.1 mm

Wiring Scheme

T568A/B-T568A/B

Packaging

Individually packaged in a clear plastic bag.

Materials

Description Material Type
Plug Polycarbonate RJ45
Boot LSZH Snagless
Front Connection Phosphor Bronze with 50u inch Gold over Nickel Plating Blades
RFID Transponder 13.56 MHz read/write, Factory programmed unique cord ID, According to ISO 15693

Dielectric Strength

2.5 kV DC

Current Rating

1 A

Insulation Resistance

5000 MOhm*km

Max Contact Resistance

20 mOhm

Voltage

Voltage Rating [V]
72 V DC

Performance Footnote1

ISO/IEC 11801-1:2017

Performance Footnote2

The performance data below 4Mhz or above 500Mhz are for information only.

Installation Temperature Range

0°C To +50°C

Operating Temperature Range

-20°C to +60°C

Min Bend Radius (Overall Cable)

25 mm

Plug /Jack Compatibility

RJ45

Termination Interface

Termination Connection Durabilities
RJ45 Mated Connection 750 Cycles

ISO/IEC Compliance

ISO/IEC 11801-1

Data Category

Category 6A

TIA/EIA Compliance

ISO/IEC 11801-1:2017; EN 50173-1 Amd 1 Caregory 6A; ANSI/TIA/EIA 568 C.2 Category 6A

Environmental Space

Indoor Rated (Not Riser or Plenum)

Suitability - Indoor

Yes

Related Parts

PatchPro Connectivity, PPRO PP 1U 24P 10GX JACK STP

Update and Revision

Revision Number: 0.86 Revision Date: 08-12-2024

Update and Revision

Revision Number: 0.86 Revision Date: 08-12-2024

Part Numbers

Item # Color Length
PPCPAF.00001 Black 1 m
PPCPAF.00002 Black 2 m
PPCPAF.06001 Blue 1 m
PPCPAF.06002 Blue 2 m
PPCPAF.06003 Blue 3 m
PPCPAF.06005 Blue 5 m
PPCPAF.06010 Blue 10 m
PPCPAF.08002 Gray 2 m
PPCPAF.05002 Green 2 m
PPCPAF.05001 Green 1 m
PPCPAF.03002 Orange 2 m
PPCPAF.07002 Purple 2 m
PPCPAF.02002 Red 2 m
PPCPAF.02001 Red 1 m
PPCPAF.09002 White 2 m
PPCPAF.04002 Yellow 2 m