Product Number: FPSLCLCxxxMR9SY
FXPC OS2 LC_SX LC_SX xxxM OFNR SX_1.6 A-A YL_JKT
FX PATCH CORD, OS2, LC SIMPLEX - LC SIMPLEX, xxx M (LENGTH IN METERS), OFNR, SIMPLEX 1.6 MM, A-TO-A, YELLOW JACKET
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Data Center, LAN, Equipment Room, Telecommunication room, Workstation Area |
---|
Fiber Specifications
Fiber Type |
OS2 |
---|---|
Fiber Core Diameter |
9/125 µm |
Fiber Count |
1 |
Fiber Color Coding |
TIA-598-D |
Physical Specifications
Connectors
Description | Type | Housing Material | Housing Color | Ferrule | Boot Material | Boot Color |
---|---|---|---|---|---|---|
Connector A (Inside End) | LC Simplex | Plastic | Blue | Zirconia Ceramic | Rubber | Blue |
Connector B (Outside End) | LC Simplex | Plastic | Blue | Zirconia Ceramic | Rubber | Blue |
Assembly Cable
Cable Nominal OD | Jacket Color |
---|---|
1.6 mm | Yellow |
Measurement
Overall Assembly Length | Packaging |
---|---|
xxx meters | Individually packaged in a plastic bag |
Overall Length Tolerances
Range | Tolerance |
---|---|
0 to 2 meters | +0.2 / -0 meter |
2.1 to 4.9 meters | +0.3 / -0 meter |
5 to 40 meters | +0.4 / -0 meter |
over 40 meters | +1.0% / -0% |
Armor Specifications
Armor Type and Material |
No Armor |
---|
Optical Characteristics
Polarity Identification |
A-to-A / B-to-B |
---|
Fiber Connector Performance
Description | Connector Type | Max. Insertion Loss | Min. Return Loss |
---|---|---|---|
Connector A (Inside End) | LC Simplex | 0.25 dB | 55 dB |
Connector B (Outside End) | LC Simplex | 0.25 dB | 55 dB |
Mechanical Characteristics
Min. Bend Radius During Installation |
15x Cable OD |
---|---|
Min. Bend Radius During Operation |
10x Cable OD |
Temperature Range
Operating Temperature Range |
-40C to +75C |
---|---|
Storage Temperature Range |
-40C to +75C |
Standards and Compliance
Environmental Suitability |
Indoor |
---|---|
Flammability / Reaction to Fire |
OFNR |
UL Rating |
Riser |
TIA/EIA Compliance |
TIA/EIA 568.3 |
European Directive Compliance |
EU Directive 2011/65/EU (RoHS 2) |
MII Order #39 (China RoHS) |
EUP 50 |
Other Standard Compliance(s) |
ACMA |
Product Notes
Related Parts |
DCX system, FX UHD Patch Panels, ECX Patch Panels, FX Patch cords, FX MPO Trunks, FX Multi-fiber Trunks |
---|
History
Update and Revision |
Revision Number: 0.17 Revision Date: 03-18-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.17 Revision Date: 03-18-2025 |
---|