Product Number: FPSSBSB001MR4SY

SC APC Simplex OS2 1M Patch Cord

FX PATCH CORD, OS2, SC SIMPLEX/APC - SC SIMPLEX/APC, 1 M, OFNR, SIMPLEX 2.0 MM, A-TO-A, YELLOW JACKET

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Data Centers, Main Equipment Rooms,Telecommunications Rooms and Work Area

Fiber Type

OS2

Fiber Core Diameter

8.2/125 µm

Fiber Count

1

Fiber Color Coding

TIA-598-D

Connectors

Description Type Housing Material Housing Color Ferrule Boot Material Boot Color
Connector A (Inside End) SC/APC Simplex Plastic Green Zirconia Ceramic Rubber Green
Connector B (Outside End) SC/APC Simplex Plastic Green Zirconia Ceramic Rubber Green

Measurement

Overall Assembly Length Packaging
1 m Individually packaged in a clear plastic bag

Overall Length Tolerances

Range Tolerance
0 to 2 meters +0.2 / -0 meter
2.1 to 4.9 meters +0.3 / -0 meter
5 to 40 meters +0.4 / -0 meter
over 40 meters +1.0% / -0%

Polarity Identification

A-to-A

Fiber Connector Performance

Connector Type Max. Insertion Loss Min. Return Loss
SC/APC Simplex 0.25 dB 65 dB
SC/APC Simplex 0.25 dB 65 dB

Mechanical Tests

Description

Operating Temperature Range

-40°C To +75°C

Storage Temperature Range

-40°C To +75°C

Environmental Space

Indoor

UL Flammability

OFNR

UL Rating

Riser

TIA/EIA Compliance

TIA 568.3

MII Order #39 (China RoHS)

EUP 50

Safety Listing

ACMA

Related Parts

FiberExpress Adapter Strips, FiberExpress Manager Modules and FiberExpress Ultra Frames and Cassettes. Workstation Outlets

Update and Revision

Revision Number: 0.120 Revision Date: 07-31-2025

Update and Revision

Revision Number: 0.120 Revision Date: 07-31-2025