Product Number: PFSSDSTxxxML3XY
FiberExpress Fiber Patch Cord, OS2, SC Duplex -ST, LSZH, Duplex Zipcord 3.0mm, A/B, Yellow Jacket
FiberExpress Fiber Patch Cord, OS2, SC Duplex -ST, LSZH, Duplex Zipcord 3.0mm, Yellow Jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Data Centers, Main Equipment Rooms,Telecommunications Rooms and Work Area |
---|
Fiber Specifications
Fiber Type |
OS2 |
---|---|
Fiber Core Diameter |
9 µm |
Fiber Count |
2 |
Physical Specifications
Connectors
Description | Type | Boot Color |
---|---|---|
Connector A (Inside End) | SC Duplex | Blue |
Connector B (Outside End) | ST | Black |
Assembly Cable
Jacket Color |
---|
Yellow |
Optical Characteristics
Polarity Identification |
A/B |
---|
Fiber Connector Performance
Description | Connector Type | Max. Insertion Loss | Min. Return Loss |
---|---|---|---|
Connector A (Inside End) | SC Duplex | 0.30 dB | 55 dB |
Connector B (Outside End) | ST | 0.30 dB | 55 dB |
Mechanical Characteristics
Crush Resistance |
500N/100mm |
---|
Standards and Compliance
Environmental Suitability |
Indoor |
---|---|
Flammability / Reaction to Fire |
IEC 60332-1-2 |
TIA/EIA Compliance |
TIA 604-3 & TIA-604-2-B, TIA-568.3-D |
ISO/IEC Compliance |
IEC 61754-4 |
European Halogen Free Standards |
IEC 60754-1 - Halogen Amount = IEC 60754 |
European Directive Compliance |
EU Directive 2011/65/EU (RoHS 2) |
Product Notes
Related Parts |
FiberExpress Adapter Strips, FiberExpress Manager Modules and FiberExpress Ultra Frames and Cassettes, Workstation Outlets |
---|---|
Notes |
Insertion and Return Loss values are for individual connectors on each side, Packaging: Individually packaged in a clear plastic bag (put up length from 001M to 029M), Individually packaged on a reel (put up length from 030M to 500M) |
History
Update and Revision |
Revision Number: 0.46 Revision Date: 12-07-2023 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.46 Revision Date: 12-07-2023 |
---|