Product Number: RMS-PPL4

ProRMS -24 Ports, Multi-Mode OM4, Fiber Patch Panel

ProRMS - OM4 Fiber Patch Panel, LC Duplex adapter preloaded

  • Availability:
    Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

Horizontal and building cabling for Intelligent Patching. Backbone, Telecommunications Room, Main Distribution Room, Workstation Area.

Height

44.5 mm

Width

483 mm

Depth

240 mm

Packaging

Individually packaged in a cardboard box

Max Capacity

24 ports (48 fibers)

Related Parts

RJ45 to RJ45 copper patch cord for the control purpose;

Included Parts

2 Brackets 12 Cable Ties; 4 M6 cage nuts and 4 M6 screws; 2 PG19 cable glands 3 PG9 cable glands; 1 splice tray

Notes

Adapter type: MM OM4; Adapter color: Aqua; Adapter sleeve material: Split Zirconia Ceramic sleeves

Update and Revision

Revision Number: 0.23 Revision Date: 10-21-2022

Update and Revision

Revision Number: 0.23 Revision Date: 10-21-2022