Product Number: FP3LDMFxxxM
FXPC OM3 6_LC_DX MPO12_F xxxM OFNP RD_3.0 TYPE-A AQ_JKT
FX PATCH CORD, OM3, 6 x LC DUPLEX - MPO-12 (F), xxx M (LENGTH IN METERS), OFNP, ROUND 3.0 MM, TYPE-A, AQUA JACKET
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Data Center, LAN, Equipment Room, Telecommunication room, Workstation Area |
---|
Fiber Specifications
Fiber Type |
OM3 |
---|---|
Fiber Core Diameter |
50/125 µm |
Fiber Count |
12 |
Fiber Color Coding |
TIA-598-D |
Physical Specifications
Connectors
Description | Type | Housing Material | Housing Color | Ferrule | Boot Material | Boot Color |
---|---|---|---|---|---|---|
Connector A (Inside End) | LC Duplex | Plastic | Aqua | Zirconia Ceramic | Rubber | Aqua |
Connector B (Outside End) | MPO-12 Female | Plastic | Aqua | Rubber | Black |
Fan-out (Legs)
Description | Transition | Length (m) | Diameter | Geometry |
---|---|---|---|---|
Connector A (Inside End) | LPM | 0.5 m | 2.0 mm | In-Line |
Assembly Cable
Cable Nominal OD | Jacket Color |
---|---|
3.0 mm | Aqua |
Measurement
Overall Assembly Length | Packaging |
---|---|
xxx meters | Individually packaged in a plastic bag |
Overall Length Tolerances
Range | Tolerance |
---|---|
0 to 2 meters | +0.2 / -0 meter |
2.1 to 5 meters | +0.3 / -0 meter |
5.1 to 40 meters | +0.4 / -0 meter |
over 19.9 meters | +1.3 / -0 meter |
Armor Specifications
Armor Type and Material |
No Armor |
---|
Optical Characteristics
Polarity Identification |
Type-A |
---|
Fiber Connector Performance
Description | Connector Type | Max. Insertion Loss | Min. Return Loss |
---|---|---|---|
Connector A (Inside End) | LC Duplex | 0.25 dB | 30 dB |
Connector B (Outside End) | MPO-12 Female | 0.35 dB | 30 dB |
Mechanical Characteristics
Min. Bend Radius During Installation |
15x Cable OD |
---|---|
Min. Bend Radius During Operation |
10x Cable OD |
Temperature Range
Operating Temperature Range |
-10C to +60C |
---|---|
Storage Temperature Range |
-10C to +60C |
Standards and Compliance
Environmental Suitability |
Indoor |
---|---|
Flammability / Reaction to Fire |
OFNP |
UL Rating |
Plenum |
TIA/EIA Compliance |
TIA/EIA 568.3 |
European Directive Compliance |
EU Directive 2011/65/EU (RoHS 2) |
MII Order #39 (China RoHS) |
EUP 50 |
Other Standard Compliance(s) |
ACMA |
Product Notes
Related Parts |
DCX system, FX UHD Patch Panels, ECX Patch Panels, FX Patch cords, FX MPO Trunks, FX Multi-fiber Trunks |
---|
History
Update and Revision |
Revision Number: 0.14 Revision Date: 07-20-2023 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.14 Revision Date: 07-20-2023 |
---|