50978

Speaker Cable, 4 Conductor 2.5 mm², BC, Unshielded

...
Highly Flexible Speaker Cable, 4 core 2.5 mm² stranded bare copper conductors with TPE insulation, TPE jacket
Get Product Alerts

Specifications
Physical Characteristics (Overall)
Conductor
AWG Stranding Material No. of Conductors
2.5 mm² 77x0.2 mm BC - Bare Copper 4

Conductor Count

4

Insulation
Material
TPE - Thermoplastic Elastomer
Color Chart
Color
Black
White
Red
Green
Outer Jacket
Nominal Diameter Separator Material
9.80 mm non-Woven Tape

Material

TPE

Electrical Characteristics
Conductor DCR
Max. Conductor DCR
8.62 Ohm/km
Temperature Range

Operating Temperature Range

-25°C to +75°C

Mechanical Characteristics

UV Resistance

Yes

Applicable Environmental and Other Programs

Environmental Space

Indoor

EU Directive 2011/65/EU (RoHS 2)

Yes

Flammability, LS0H, Toxicity Testing

IEC Flammability

IEC 60332-1-2

History

Update and Revision

Revision Number: 0.25 Revision Date: 11-27-2023

Resources
All Resources