Product Number: RPS 120 EEC

24 V DC DIN rail power supply unit

24 V DC DIN rail power supply unit

  • Availability:
    Global
  • Status:
    Active

Specifications

Type

RPS 120 EEC (CC)

Description

24 V DC DIN rail power supply unit

Voltage input

1 x Bi-stable, quick-connect spring clamp terminals, 3-pin

Voltage output

1 x Bi-stable, quick-connect spring clamp terminals, 6-pin

Current consumption

max. 1,4-0,65 A at 100-240 V AC max. 1,2 - 0,45 A bei 120 - 300 V DC

Input voltage

100-240 V AC (-15/+10%); 50-60Hz or 110 to 300 V DC (+/-20%)

Operating Voltage

230 V

Output current

5-4.5 A continuous; min 7.5-6.7 A for typ. 4 sec

Redundancy functions

Power supply units can be connected in parallel

Activation Current

15 A at 100 and 230 V AC

Output voltage

24-28 V DC (typ. 24,1 V); externally adjustable

Diagnostics

LED (DC OK, Overload)

Operating temperature

-25-+70 °C

Note

inclusive Conformal Coating (from 60 ║C Derating)

Storage/transport temperature

-40-+85 °C

Relative humidity (non-condensing)

5-95 %

Dimensions (WxHxD)

40 mm x 124 mm x 117 mm

Weight

620 g

Mounting

DIN Rail

Protection class

IP20

IEC 60068-2-6 vibration

Operating: 2 … 500Hz 0,5m²/s³

IEC 60068-2-27 shock

10 g, 11 ms duration

EN 61000-4-2 electrostatic discharge (ESD)

± 4 kV contact discharge; ± 8 kV air discharge

EN 61000-4-3 electromagnetic field

10 V/m (80 MHz ... 2700 MHz)

EN 61000-4-4 fast transients (burst)

2 kV power line

EN 61000-4-5 surge voltage

power lines: 2 kV (line/earth), 1 kV (line/line)

EN 61000-4-6 Conducted Immunity

10 V (150 kHz .. 80 MHz)

EN 55032

EN 55032 Class A

Basis Standard

CE

Safety of industrial control equipment

cUL 60950-1, cUL 508

Safety of information technology equipment

cUL 60950-1

Hazardous locations

ISA 12.12.01 Class 1 Div. 2 (pending)

Shipbuilding

DNV

Guarantee

24 months (please refer to the a href="https://assets.belden.com/m/1424ddb7a3280e7a/original/Hirschmann-Automation-and-Control-GmbH-Terms-of-Guarantee.pdf"terms of guarantee /a for detailed information)

Scope of delivery

Rail power supply, Description and operating manual

Product Documentation

https://www.doc.hirschmann.com

Certificates

https://www.doc.hirschmann.com/certificates.html

Update and Revision

Revision Number: 0.116 Revision Date: 05-07-2025

Update and Revision

Revision Number: 0.116 Revision Date: 05-07-2025

Part Numbers

Item # Type
943662121 RPS 120 EEC