Taking Pre-Term Beyond Data Centers
What Is This White Paper About?
Using a pre-terminated solution in applications beyond the data center hasn’t typically been an option due to large diameter sizes, cable bundles that are bogged down with RJ45 jacks on both ends and the difficulty associated with determining cable lengths early enough in the project to get the pre-terminated solutions you need.
But that’s about to change: Belden’s REVConnect Connectivity System is now being integrated into copper pre-terminated assemblies, and it’s transforming how the industry thinks of – and uses – pre-terminated cable.
This solution is the first pre-terminated solution that can be used in applications beyond the data center, providing whole new levels of flexibility, time savings and installation options in enterprise LAN projects.
Topics covered in the White Paper:
- Overview
- The Issues with Current Pre-Term Solutions
- The Solution to the Pre-Term Troubles
- The REVConnect Deployment Strategy
- Your Next Step
Complete the form below and receive the white paper.