Product Number: 70050LW

1 PAIR AES/EBU, 22AWG, ISTP, LSZH-C

DIGITAL AUDIO 1 PAIR AES/EBU, 22AWG/0.34mm², ISTP, LSZH-C

  • Availability:
    Global
  • Status:
    Active
70050LW

Specifications

Suitable Applications

Digital multi-modulation cable used in professional studios for the transmission of analogue and digital audio signals.; Designed to meet the requirements of the AES/EBU specification; The cable is very flexible and has a small outer diameter for use in applications where space is limited

Conductor

AWG Stranding Material No. of Pairs
22 7x30 BC-OFHC - Oxygen-Free Bare Copper (High Conductivity) 1

Conductor Count

2

Total Number of Pairs

1

Insulation

Material Nominal Diameter Diameter +/- Tolerance
PE - Polyethylene (Foam) 2.1 mm 0.05 mm

Color Chart

Number Color
Pair 1 Red & Black

Outer Shield

Type Material Coverage [%] Drainwire Material Drainwire AWG Drainwire Construction n x D Drainwire Position
Tape Bi-Laminate (Alum+Poly) 100% TC - Tinned Copper 22 7x0.25 mm Under shielding foil

Outer Jacket

Material Nominal Diameter Diameter +/- Tolerance
LSZH - Low Smoke Zero Halogen (Flame Retardant) 7.4 mm 0.1 mm

Cabling

Description
1 pair + drainwire stranded tinnend copper (AWG22)(7x0.25mm)

Conductor DCR

Nominal Conductor DCR
58 Ohm/km

Capacitance

Nom. Capacitance Conductor to Conductor
45 pF/m

Impedance

Nominal Characteristic Impedance Nominal Characteristic Tolerance
110 Ohm 15 Ohm

Delay

Nominal Velocity of Propagation (VP) [%]
76%

Other Temp Range

-30-+70 °C

Max. Pull Tension

70 N

CPR Euroclass

Cca-s2,d1,a1

Environmental Space

Indoor - Euroclass Cca

EU Directive 2011/65/EU (RoHS 2)

Yes

IEC Flammability

IEC 60332-1-2

IEC 60754-1 - Halogen Amount

Zero

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity

2.5 µS/mm

IEC 60754-2 - Halogen Acid Gas Amount - Min. pH

4.3

IEC 61034-2 - Smoke Density Min. Transmittance

60%

Update and Revision

Revision Number: 0.21 Revision Date: 02-15-2024

Update and Revision

Revision Number: 0.21 Revision Date: 02-15-2024