Product Number: 3107Z

RS485, 2 Pr #22 Str TC, PE Ins, OS+TC Brd, LSZH-TS Jkt, CMG

MarineTuff RS-485, 2 Pair 22AWG (7x30) Tinned Copper, PE Insulation, Overall Beldfoil®+Tinned Copper Braid(65%) Shield, LSZH-TS Outer Jacket, CMG, PLTC,ABS (21-2090759-PDA-DUP)

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

harsh environment, IIoT, factory or process automation, video, audio, data communication, etc.

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 2 22 AWG 7x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Color Code Notes
Pair(s) PE - Polyethylene (Foam) 0.025 in (0.64 mm) White/Blue Stripe & Blue/White Stripe, White/Orange Stripe & Orange/White Stripe HDPE

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (7x30) TC
Braid Tinned Copper (TC) 65%

Outer Jacket

Material Nom. Thickness Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant, Thermoset) 0.100 in (2.54 mm) 0.444 in (11.3 mm)

Overall Cable Diameter (Nominal)

0.444 in (11.3 mm)

Electricals

Element Nom. Characteristic Impedence Nom. Velocity of Prop.
Pair(s) 120 Ohm 78%

High Frequency (Nominal/Typical)

Element
Pair(s)

Voltage

UL Voltage Rating
300 V (CMG, PLTC)

Temperature

UL Temperature Operating
75°C -20°C to +75°C

Bend Radius

Stationary Min. Installation Min.
4.4 in (110 mm) 4.4 in (110 mm)

Max. Pull Tension

82 lbs (37 kg)

Bulk Cable Weight

110 lbs/1000ft (160 kg/km)

Environmental Suitability

Outdoor, Sunlight Resistance

Flammability / Reaction to Fire

UL1685 UL Loading

NEC / UL Compliance

Article 725, Article 800, CMG, PLTC

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.311 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.311 Revision Date: 02-03-2025


Part Numbers

Item # Color UPC Footnote
3107Z 0105000 Black 612825141723 C N