Product Number: 7125W

MachFlex™, 6+1G C #16 Str BC, PVC-NYL Ins, TPE Jkt, 1000V WTTC, 600V TC-ER

MachFlex™ for High Flex, 6+1G Conductor 16AWG (168(7x24) x38) Bare Copper, PVC-NYL Insulation, TPE Outer Jacket, 1000V WTTC, 600V TC-ER

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Robotics, Robot, Continuous Flex

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 6 16 AWG 168x38 BC - Bare Copper
Ground Wire 1 16 AWG 168x38 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC/Nylon - Polyvinyl Chloride + Nylon 0.021 in (0.53 mm) 0.109 in (2.77 mm) Black and Numbered
Ground Wire PVC/Nylon - Polyvinyl Chloride + Nylon 0.021 in (0.53 mm) 0.109 in (2.77 mm) Green/Yellow

Outer Shield

Material
No Shield

Outer Jacket

Separator Material Nom. Thickness Nom. Diameter
non-Woven Tape TPE - Thermoplastic Elastomer 0.047 in (1.2 mm) 0.46 in

Overall Cable Diameter (Nominal)

0.46 in

Electricals

Element Nom. Conductor DCR Max. Current
Conductor(s) 4.18 Ohm/1000ft 13.3 Amps per Conductor at 30ºC
Ground Wire 4.45 Ohm/1000ft (14.6 Ohm/km) 30.4 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
1000 V (WTTC), 600 V (TC-ER)

Temperature

UL Temperature Operating
UL : 90°C Dry, 75°C Wet; AWM 20328 : 105°C -40°C To 105°C

Bend Radius

Stationary Min. Installation Min.
1.84 in (46.7 mm) 2.3 in

Max. Pull Tension

257.7 lbs (116.9 kg)

Bulk Cable Weight

126 lbs/1000ft

Environmental Suitability

Outdoor, Sunlight Resistance, UV Resistance, Oil Resistance

Flammability / Reaction to Fire

UL1685 UL Loading, IEEE 1202 FT4

NEC / UL Compliance

Article 336

AWM Compliance

AWM 20328, AWM I/II A/B

CEC / C(UL) Compliance

CIC, TC

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.385 Revision Date: 01-10-2024

Update and Revision

Revision Number: 0.385 Revision Date: 01-10-2024

Part Numbers

Item # Color Putup Type Length UPC Footnote
7125W 003250 Orange Reel 250 ft 612825182368 C
7125W 0035000 Orange Reel 5,000 ft 612825182375