Product Number: 658BMJ

Access Control, 20c (2x#22-3pr, #18-4c, #22-4c), Only Card Reader Pairs Shielded, Outer Jacket, CMP

Access Control Cable, Plenum-CMP, 3-22 AWG pairs, 3-22 AWG pairs, 4-22 AWG conductors, 4-18 AWG conductors, All conductors stranded bare copper with Flamarrest® insulation, both 3-22 AWG pair groups have overall Beldfoil® shield and Flamarrest® jacket, Overall Flamarrest® jacket

  • Availability:
    Global
  • Global inventory:
    Available
658BMJ

Specifications

Suitable Applications

Access Control, Security System, Power Limited Controls

Conductor

Element Description Element No. of Elements Size Stranding Material
Card Reader Pair(s) 3 22 AWG 7x30 BC - Bare Copper
Card Reader Pair(s) 3 22 AWG 7x30 BC - Bare Copper
REX/Spare Conductor(s) 4 22 AWG 7x30 BC - Bare Copper
Lock Power Conductor(s) 4 18 AWG 7x26 BC - Bare Copper

Insulation

Element Description Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Card Reader Pair(s) PVC - Polyvinyl Chloride 0.01 in (0.25 mm) 0.047 in (1.2 mm) Black & Red, White & Green, Brown & Orange
Card Reader Pair(s) PVC - Polyvinyl Chloride 0.009 in (0.23 mm) 0.047 in (1.2 mm) Black & Red, White & Green, Brown & Orange
REX/Spare Conductor(s) PVC - Polyvinyl Chloride 0.009 in (0.23 mm) 0.047 in (1.2 mm) Black, Red, White, Green
Lock Power Conductor(s) PVC - Polyvinyl Chloride 0.010 in (0.25 mm) 0.066 in (1.7 mm)

Inner Shield

Element Description Element Shield Type Material Coverage Drainwire Type
Card Reader Pair(s) Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC
Card Reader Pair(s) Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC
REX/Spare Conductor(s) No Shield
Lock Power Conductor(s) No Shield

Outer Shield

Material
No Shield

Inner Jacket

Element Description Element Material Nom. Thickness Nom. Diameter Ripcord Color
Card Reader Pair(s) PVC - Polyvinyl Chloride 0.015 mm (0.00059 in) 0.216 in (5.49 mm) Yes Orange
Card Reader Pair(s) PVC - Polyvinyl Chloride 0.015 in (0.38 mm) 0.216 in (5.49 mm) Yes Gray
REX/Spare Conductor(s) PVC - Polyvinyl Chloride 0.015 in (0.38 mm) 0.143 in (3.63 mm) Yes White
Lock Power Conductor(s) PVC - Polyvinyl Chloride 0.015 in (0.38 mm) 0.189 in (4.80 mm) Yes Blue

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.020 in (0.51 mm) 0.505 in Yes

Overall Cable Diameter (Nominal)

0.505 in

Electricals

Element Description Element Nom. Conductor DCR Nom. Inner Shield DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
Card Reader Pair(s) 17.9 Ohm/1000ft 14.9 Ohm/1000ft (48.9 Ohm/km) 33 pF/ft (110 pF/m) 60 pF/ft (200 pF/m) 1.4 Amps per Conductor at 25ºC
Card Reader Pair(s) 17.9 Ohm/1000ft (58.7 Ohm/km) 14.9 Ohm/1000ft (48.9 Ohm/km) 33 pF/ft (110 pF/m) 60 pF/ft (200 pF/m) 1.4 Amps per Conductor at 25ºC
REX/Spare Conductor(s) 17.9 Ohm/1000ft (58.7 Ohm/km) 27 pF/ft (89 pF/m) 1.4 Amps per Conductor at 25ºC
Lock Power Conductor(s) 6.5 Ohm/1000ft (21 Ohm/km) 34 pF/ft (110 pF/m) 2.5 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C 0°C to +75°C

Bend Radius

Stationary Min. Installation Min.
5.05 in (128 mm) 5.05 in

Max. Pull Tension

268 lbs (122 kg)

Bulk Cable Weight

122 lbs/1000ft

Environmental Suitability

Indoor - Plenum, Indoor

Flammability / Reaction to Fire

NFPA 262 (UL910), FT6

NEC / UL Compliance

Article 800, CMP

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.34 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.34 Revision Date: 05-31-2024