Product Number: 658GMS
Access Control, 18c (#22-6c Foil, #22-4c, #22-4c, #18-4c), CMP, Banana Peel®
Access Control Cable, Plenum-CMP, 6-22 AWG conductors with Beldfoil® shield, 4-22 AWG conductors, 4-22 AWG conductors, 4-18 AWG conductors, All conductors stranded bare copper with Flamarrest® insulation, Each cable has Flamarrest® jacket, Banana Peel® No overall jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Access Control, Security System, Power Limited Controls |
---|---|
Patent |
This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
Construction Details
Conductor
Element Description | Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|---|
Card Reader | Conductor(s) | 6 | 22 AWG | 7x30 | BC - Bare Copper |
Door Contact | Conductor(s) | 4 | 22 AWG | 7x30 | BC - Bare Copper |
REX/Spare | Conductor(s) | 4 | 22 AWG | 7x30 | BC - Bare Copper |
Lock Power | Conductor(s) | 4 | 18 AWG | 7x26 | BC - Bare Copper |
Insulation
Element Description | Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|---|
Card Reader | Conductor(s) | PVC - Polyvinyl Chloride | 0.009 in (0.23 mm) | 0.047 in (1.2 mm) | Black, Red, White, Green, Brown, Blue |
Door Contact | Conductor(s) | PVC - Polyvinyl Chloride | 0.009 in (0.23 mm) | 0.064 in (1.6 mm) | Black, Red, White, Green |
REX/Spare | Conductor(s) | PVC - Polyvinyl Chloride | 0.009 in (0.23 mm) | 0.064 in (1.6 mm) | Black, Red, White, Green |
Lock Power | Conductor(s) | PVC - Polyvinyl Chloride | 0.010 in (0.25 mm) | 0.047 in (1.2 mm) |
Inner Shield
Element Description | Element | Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|---|---|
Card Reader | Conductor(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
Door Contact | Conductor(s) | No Shield | |||
REX/Spare | Conductor(s) | No Shield | |||
Lock Power | Conductor(s) | No Shield |
Inner Jacket
Element Description | Element | Material | Nom. Thickness | Nom. Diameter | Ripcord | Color |
---|---|---|---|---|---|---|
Card Reader | Conductor(s) | PVC - Polyvinyl Chloride | 0.017 in (0.43 mm) | 0.179 in (4.55 mm) | Yes | Orange |
Door Contact | Conductor(s) | PVC - Polyvinyl Chloride | 0.017 in (0.43 mm) | 0.147 in (3.73 mm) | Yes | White |
REX/Spare | Conductor(s) | PVC - Polyvinyl Chloride | 0.017 in (0.43 mm) | 0.147 in (3.73 mm) | Yes | Blue |
Lock Power | Conductor(s) | PVC - Polyvinyl Chloride | 0.017 in (0.43 mm) | 0.19 in (4.8 mm) | Yes | Gray |
Outer Jacket
Nom. Diameter |
---|
0.401 in (10.2 mm) |
Table Notes |
Banana Peel® |
---|---|
Overall Cable Diameter (Nominal) |
0.401 in (10.2 mm) |
Electrical Characteristics
Electricals
Element Description | Element | Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Shield | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
---|---|---|---|---|---|---|---|
Card Reader | Conductor(s) | 16.4 Ohm/1000ft | 16.19 Ohm/1000ft (53.12 Ohm/km) | 33 pF/ft (110 pF/m) | 60 pF/ft (200 pF/m) | 2.2 Amps per Conductor at 25ºC | |
Door Contact | Conductor(s) | 16.4 Ohm/1000ft (53.8 Ohm/km) | 25 pF/ft (82 pF/m) | 60 pF/ft (200 pF/m) | 2.2 Amps per Conductor at 25ºC | ||
REX/Spare | Conductor(s) | 16.4 Ohm/1000ft (53.8 Ohm/km) | 25 pF/ft (82 pF/m) | 2.2 Amps per Conductor at 25ºC | |||
Lock Power | Conductor(s) | 6.5 Ohm/1000ft (21 Ohm/km) | 30 pF/ft (98 pF/m) | 60 pF/ft (200 pF/m) | 4 Amps per Conductor at 25ºC |
Voltage
UL Voltage Rating |
---|
300 V (CMP) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
75°C | 0°C to +75°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
4.01 in (102 mm) | 4.01 in (102 mm) |
Max. Pull Tension |
213 lbs (96.6 kg) |
---|---|
Bulk Cable Weight |
94 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor - Plenum, Indoor |
---|---|
Sustainability |
Product Lens™, Environmental Product Declaration (EPD) Available |
Flammability / Reaction to Fire |
NFPA 262, UL 910 (Plenum), FT6 |
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
Article 800, CMP |
CEC / C(UL) Compliance |
CMP |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Non-Plenum Number |
558GMS |
Product Notes
Notes |
Cold environment installation: When installing cables that have been stored at ambient temperatures of 32 degrees Fahrenheit (0 degrees Centigrade) or lower, Belden recommends conditioning of the cable for 12 hours at room temperature prior to individual cable leg separation. |
---|
History
Update and Revision |
Revision Number: 0.488 Revision Date: 02-03-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.488 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
658GMS 0001000 | Orange, White, Blue, Gray | Reel | 1,000 ft | 612825178668 | C |