Product Number: 1829R

Broadband Coax, Series 6, 18 AWG Solid BCCS, Foil + 60% AL Braid, PVC Jkt, CMP

Broadband Coax, Series 6, 18 AWG Solid Bare Copper Covered Steel Conductor, PE Insulation, Foil + 60% Aluminum Braid Shield, PVC Jacket, CMR

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Broadband, Cable Television (CATV), RF drop cable, Direct Broadcast Satellite (DBS), Over-The-Air (OTA) antennas

Series Type

6

Conductor

No. of Elements Size Stranding Nom. Diameter Material
1 18 AWG Solid 0.04 in BCCS - Bare Copper Covered Steel

Insulation

Material Nom. Insulation Diameter Color Code
PE - Polyethylene (Foam) 0.18 in (4.6 mm) White

Insulation Table Notes

Gas Injected

Outer Shield

Layer Outer Shield Type Material Material Trade Name Coverage
1 Tape Tri-Laminate (Alum+Poly+Alum) Duofoil® 100%
2 Braid Aluminum 60%

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 0.275 in (6.99 mm)

Overall Cable Diameter (Nominal)

0.275 in (6.99 mm)

Return Loss

Frequency Min. Structural Return Loss
950 - 2250 MHz 15 dB
2250 - 3000 MHz 10 dB

Attenuation

Frequency Nom. Attenuation Max. Attenuation
5 MHz 0.5 dB/100ft 0.58 dB/100ft
55 MHz 1.4 dB/100ft 1.6 dB/100ft
211 MHz 2.6 dB/100ft 3.05 dB/100ft
500 MHz 4.1 dB/100ft 4.66 dB/100ft
750 MHz 5.1 dB/100ft 5.65 dB/100ft
862 MHz 5.5 dB/100ft 6.1 dB/100ft
1000 MHz 6 dB/100ft 6.55 dB/100ft
1450 MHz 7.8 dB/100ft 8 dB/100ft
1800 MHz 8.6 dB/100ft 8.8 dB/100ft
2250 MHz 9.8 dB/100ft 10 dB/100ft
3000 MHz 11.3 dB/100ft 11.9 dB/100ft

Electricals

Nom. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
28 Ohm/1000ft (92 Ohm/km) 9 Ohm/1000ft (30 Ohm/km) 16.2 pF/ft (53.1 pF/m) 75 Ohm 83%

Voltage

UL Voltage Rating
300 V RMS

Temperature

UL Temperature Operating Installation
75°C -40°C To +80°C -30°C To +80°C

Bend Radius

Stationary Min. Installation Min.
2 in (51 mm) 2 in (51 mm)

Max. Pull Tension

126 lbs (57.2 kg)

Bulk Cable Weight

30 lbs/1000ft

Environmental Suitability

Indoor - Riser, Indoor

Flammability / Reaction to Fire

UL1666 Vertical Shaft, FT4

NEC / UL Compliance

Article 800, CATVR, CMR

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Non-Plenum Number

1829A

Notes

(1)RG Type :-In Stibo it was 6 But in BPCS only Series 6 is there. (2)# Elements@Conductor1:-In Stibo it was Blank and now changed to 1. (3)Size@Conductor1 :-In Stibo it was 18 now changed to 18AWG (4)Color@Color Chart1 01 :- In stibo it was Blank now Changed to White (5)Material@OuterShield1 1 - In stibo it is Tri-Laminate (Alum+Poly+Alum) But in BPCS (Heat fusible+ Alum+ Poly+Alum) (6)Coverage@OuterShield1 2 - in stibo it was 60% Now changed to 57% (7)Cable Diameter (Nominal)- In Stibo it was Blank Now Changed to 57% (8)Bulk Cable Weight - In stibo it was 29 lbs/1000 ft Now chnaged to 30 lbs/1000 ft

Update and Revision

Revision Number: 0.471 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.471 Revision Date: 09-07-2025


Part Numbers

Item # Color Putup Type Length UPC
1829R 010U1000 Black UnReel 1,000 ft 612825124153
1829R 008U1000 Gray UnReel 1,000 ft 612825124139
1829R 009U1000 White UnReel 1,000 ft 612825124146