Product Number: 9116P

Broadband Coax, Series 6, 18 AWG Solid BCCS, Foil + 60% AL Braid, Flamarrest® Jkt, CMP

Broadband Coax, Series 6, 18 AWG Solid Bare Copper Covered Steel Conductor, FEP Insulation, Foil + 60% Aluminum Braid Shield, Flamarrest® Jacket, CMP

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Broadband, Cable Television (CATV), RF drop cable, Over-The-Air (OTA) antennas

RG Type

6

Conductor

Size Stranding Nom. Diameter Material
18 AWG Solid 0.040 in BCCS - Bare Copper Covered Steel

Insulation

Material Nom. Insulation Diameter Color Code
FEP - Fluorinated Ethylene Propylene (Foam) 0.170 in (4.32 mm) White

Outer Shield

Layer Outer Shield Type Material Material Trade Name Coverage
1 Tape Tri-Laminate (Alum+Poly+Alum) Duobond® II 100%
2 Braid Aluminum 60%

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 0.235 in (5.97 mm)

Overall Cable Diameter (Nominal)

0.235 in (5.97 mm)

Return Loss

Frequency Min. Structural Return Loss
5 - 1000 MHz 20 dB

Attenuation

Frequency Nom. Attenuation
1 MHz 0.3 dB/100ft
10 MHz 0.7 dB/100ft
50 MHz 1.6 dB/100ft
100 MHz 2.1 dB/100ft
200 MHz 2.9 dB/100ft
400 MHz 4.3 dB/100ft
700 MHz 6.1 dB/100ft
750 MHz 6.4 dB/100ft
900 MHz 7.1 dB/100ft
1000 MHz 7.6 dB/100ft

Electricals

Nom. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
28 Ohm/1000ft 9 Ohm/1000ft (30 Ohm/km) 16.3 pF/ft (53.5 pF/m) 75 Ohm 83%

Voltage

UL Voltage Rating
300 V (CMP)

Temperature

Operating
-20°C to +75°C

Bend Radius

Installation Min.
3 in (76 mm)

Max. Pull Tension

150 lbs (68 kg)

Bulk Cable Weight

25 lbs/1000ft

Environmental Suitability

Indoor - Plenum, Indoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

NFPA 262

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Non-Plenum Number

9116, 9116R

Update and Revision

Revision Number: 0.474 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.474 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
9116P 010U500 Black UnReel 500 ft 612825224501
9116P 0101000 Black Reel 1,000 ft 612825224464 C
9116P 010U1000 Black UnReel 1,000 ft 612825224471
9116P 8771000 Natural Reel 1,000 ft 612825224495 C
9116P 877U1000 Natural UnReel 1,000 ft 612825224525