Product Number: RVAFFPUBK36O-S1

REVConnect 10GX I/O FlexPlug, CAT6A, Bonded-Pair, 1/Pack, 4 Pair, 23 AWG Solid, T568A/B-T568A/B

REVConnect 10GX I/O FlexPlug, CAT6A, Single Packaging (incl. 1 core), Bonded-Pair, 4 Pair, 23 AWG Solid, UTP, CMR/CMX, T568A/B-T568A/B

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

10GX System, TIA Category 6A, ISO Class EA, 10G Base-T

Conductor

AWG Stranding Material No. of Pairs
23 Solid BC - Bare Copper 4

Insulation

Material
PO - Polyolefin

Outer Jacket

Material
PVC - Polyvinyl Chloride

Overall Nominal Diameter

0.255 in.

Material

PVC - Polyvinyl Chloride

Wiring Scheme

T568A/B-T568A/B

Packaging

Individually packaged in a clear plastic bag.

Weight

0.154 lbs

Materials

Description Material Type
Cable End 1, Plug Polycarbonate RJ45
Cable End 1, Connection Phosphor Bronze with 50u inch Gold over Nickel Plating RJ45 Blades
Cable End 2, Connection 50uin Gold plated contacts REVConnect

Dielectric Strength

1,000 V RMS @ 60 Hz

Current Rating

1.500 A

Insulation Resistance

500 M-Ohm Minimum

Max Contact Resistance

20 mOhm

High Frequency

Frequency [MHz] Min. NEXT [dB] Min. RL (Return Loss) [dB]
1 MHz 65 dB 19.8 dB
4 MHz 65 dB 21.6 dB
8 MHz 65 dB 22.5 dB
10 MHz 65 dB 22.8 dB
16 MHz 63 dB 23.4 dB
20 MHz 61 dB 23.7 dB
25 MHz 59.2 dB 24 dB
31.25 MHz 57.3 dB 23 dB
62.5 MHz 51.3 dB 20 dB
100 MHz 47.3 dB 18 dB
200 MHz 41.4 dB 15 dB
250 MHz 39.5 dB 14 dB
300 MHz 37.2 dB 12.8 dB
400 MHz 33.7 dB 10.9 dB
500 MHz 30.9 dB 9.5 dB
625 MHz 28.3 dB 8 dB

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Min Bend Radius (Overall Cable)

2.75 in.

Tool Compatibility

RVUTT01 Termination Tool

Plug /Jack Compatibility

RJ45, REVConnect Core

Termination Rear Connection

Mated Connection

Termination Interface

Termination Connection Durabilities
Cable End 1 - RJ45 Mated Connection 750 Cycles
Cable End 2 - RevConnect Mated Connection 200 Cycles

UL Rating

UL94 V-0, UL1863

Data Category

Category 6A

TIA/EIA Compliance

Category 6A - TIA 568.2-D, ISO/IEC 11801:2002 Ed.2

IEEE Compliance

Power Over Ethernet (PoE) IEEE 802.3at type 1 and 2 (up to 30W), IEEE802.3bt/D1.7 type 3 and 4 (up to 100W), CISCO UPOE (up to 60W), Power over HDBaseTTM (up to 100W)

Other Standards

FCC Part 68, Subpart F, IEC 60603-7

MII Order #39 (China RoHS)

EUP 50

Suitability - Indoor

Yes

Suitability - Outdoor

Yes - Cable only

Safety Listing

c(UL)us Listed

Related Parts

REVConnect

Update and Revision

Revision Number: 0.88 Revision Date: 05-10-2023

Update and Revision

Revision Number: 0.88 Revision Date: 05-10-2023

Part Numbers

Item # Color Packaging Put-Up Type Length UPC
RVAFFPUBK36O-S1 Black Individually packaged in a clear plastic bag. Single Pack 0.91 m 611589247429

Resources

Resources