Product Number: RVAPPTM12JBK

REVConnect HD Patch Panel Termination Module, Cat 6A, 12 Port

REVConnect Category 6A Patch Panel Termination Module, 12 Port, Black

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

Ethernet 10GBASE-T, Wi-Fi 6, Wi-Fi 5, In-Building Wireless, In-Building Small Cells, Mobile RAN, Data Center EoR and MoR, PoE++, PoE+, PoE

Height

1.73

Width

4.33

Depth

1.52

Port Count

12 Port

Packaging

Individually packaged in a cardboard box.

Weight

0.353

Materials

Description Material Type
Front Connection Copper Clad Flexible PCB, 50µin Gold-plated Contacts over Nickel RJ45
Rear Connection Copper Alloy, Gold-plated Contacts over Nickel REVConnect
Connector Body PBT Glass Reinforced UL94V-0

Max Capacity

12 Connectors (Preloaded)

Dielectric Strength

1,000 V RMS @ 60 Hz for 1 minute

Current Rating

1.300 A

Insulation Resistance

500 M-Ohm Minimum

Termination Resistance

2.5 mOhm

Installation Temperature Range

-10°C to +60°C

Storage Temperature Range

-40°C to +70°C

Operating Temperature Range

-10°C to +60°C

Footprint/Type

REVConnect

Tool Compatibility

REVConnect Termination Tool (RVUTT01)

Plug /Jack Compatibility

RJ45

Termination Front Connection

Mated Connection

Termination Front Connection Durability

750 Cycles

Termination Rear Connection

Mated Connection

Termination Rear Connection Durability

20 Cycles

Cable/Connector Retention

15 lbs

Connector/Hardware Retention

20 lbs

Plug/Connector Retention

11.250 lbs

UL Rating

UL94V-0

Data Category

Category 6A

TIA/EIA Compliance

Category 6A - TIA 568.C.2, Category 6A - ISO/IEC 11801:2002 Ed.2

IEEE Compliance

Power Over Ethernet (PoE) IEEE 802.3at type 1 and 2 (up to 30W), IEEE 802.3bt/D1.7 type 3 and 4 (up to 100W), CISCO UPOE (up to 60W), Power over HDBaseTTM (up to 100W)

Other Standards

FCC Part 68, Subpart F, IEC 60603-7

Environmental Space

Indoor

EU Directive 2011/65/EU (RoHS 2)

Yes

MII Order #39 (China RoHS)

EUP 50

Safety Listing

c(UL)us Listed

Related Parts

REVConnect Termination Tool, Cat 6A Modular Cords, REVConnect Empty High Density Patch Panels

Included Parts

12 10GX REVConnect High Density Jacks, Black, Preloaded; 12 REVConnect Cable Managers and Caps; 1 Clear Window; 1 Frame; 1 Installation Guide

Notes

For proper installation, refer to Installation Guide PX107031.

Update and Revision

Revision Number: 0.64 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.64 Revision Date: 05-31-2024

Part Numbers

Item # Color
RVAPPTM12JBK Black

Resources

Resources