Product Number: RVUPPBM12BBK

REVConnect HD Patch Panel Blank Module

REVConnect High Density Patch Panel Blank Module, Black

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

For use with REVConnect Empty High Density Patch Panels

Height

1.73

Width

4.33

Depth

0.61

Packaging

Individually packaged in a cardboard box.

Weight

0.044

Materials

Description Material Color
Frame PC/ABS Black

Installation Temperature Range

-10°C to +60°C

Storage Temperature Range

-40°C to +70°C

Operating Temperature Range

-10°C to +60°C

UL Rating

UL94V-0

Environmental Space

Indoor

EU Directive 2011/65/EU (RoHS 2)

Yes

MII Order #39 (China RoHS)

EUP 50

Safety Listing

c(UL)us Listed

Related Parts

REVConnect Empty High Density Patch Panels

Included Parts

1 REVConnect Patch Panel Blank Module

Notes

For proper installation, refer to Installation Guide PX107031.

Update and Revision

Revision Number: 0.19 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.19 Revision Date: 05-31-2024

Part Numbers

Item # Color
RVUPPBM12BBK Black

Resources

Resources