Product Number: KCONN Angled PP 24 1U

AX104599-KeyConnect Angled Patch Panel 24 Port, 1U

KeyConnect Angled Patch Panel, 24-port, 1U, Empty

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Compatible with a variety of modules that are suitable for use with Belden IBDN Systems 10GX, 4800, 2400 and 1200.

Height

44.450 mm

Width

482.600 mm

Depth

189.230 mm

Port Count

24 Port

Front Connection

Angled

Packaging

Individually packaged in a cardboard box.

Weight

0.735 kg

Materials

Description Material
Panel Steel

Max Capacity

24 connectors

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Footprint/Type

KeyConnect

Environmental Space

Indoor

EU Directive 2011/65/EU (RoHS 2)

Yes

MII Order #39 (China RoHS)

EUP 50

Safety Listing

ACA, Bi-national Standard Listed

Related Parts

Compatible with 10GX, CAT6+ and CAT5E KeyConnect Modular Jacks as well as KeyConnect Multimedia Modules.

Included Parts

4 Screws (10x32); 4 Screws (12x24); 1 Printable LabelFlex Half-Sheet; 2 Label Holders; 2 Velcro Straps; 2 Rear Cable Management Bracket, 1 Cable Management Bar

Update and Revision

Revision Number: 0.118 Revision Date: 11-19-2024

Update and Revision

Revision Number: 0.118 Revision Date: 11-19-2024


Part Numbers

Item # Color UPC
AX104599 Black 611589066952