Product Number: 49906A

D-Subminiature Assembly, 10 ft, (9) 24 AWG (7x32) TC, S-R PVC/PVC, Foil Shld, CM

Nine 24 AWG stranded (7x32) tinned copper conductors, S-R PVC insulation, Beldfoil® shield, PVC jacket, ten foot length.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

RS-232 Applications; Computer Communications; Low Voltage Analog Signals (4-20mA, 0-10V, ...); Low Voltage Digital Control (24V, …); Line Level Audio; Panel Wiring

Conductor

AWG Stranding Material Nominal Diameter No. of Conductors
24 7x32 TC - Tinned Copper 0.024 in 9

Conductor Count

9

Insulation

Material Nominal Wall Thickness
SR-PVC - Polyvinyl Chloride (Semi-Rigid) 0.01 in

Outer Shield

Type Material Material Trade Name Coverage [%] Drainwire Material Drainwire AWG Drainwire Construction n x D
Tape Bi-Laminate (Alum+Poly) Beldfoil® 100% TC - Tinned Copper 24 7x32

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.244 in 0.032 in

Voltage

UL Voltage Rating
300 V RMS (UL AWM Style 2464)

UL Temp Rating

80°C (UL AWM Style 2464)

NEC/(UL) Compliance

CM

UL AWM Style Compliance

AWM 2464 (300 V 80°C) (cable only)

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

MII Order #39 (China RoHS)

Yes

UL voltage rating

300 V RMS (UL AWM Style 2464)

Plenum (Y/N)

No

Notes

Molded handles are 100% shielded to assist in FCC compliance and guard against EMI/RFI. All connectors tin-plated and male connectors have detents for positive ground connection. Wiring is point-to-point with the shield to connector shell.

Update and Revision

Revision Number: 0.370 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.370 Revision Date: 02-03-2025


Part Numbers

Item # Color Length UPC
49906A 060S2 Chrome 10 ft 612825154396