4-Post Racks

Belden offers a complete line of open 4-post racks and rack accessories, from single-rack applications (such as retail and telecom closets) to high-density, multi-rack patching and switching fields (in computer rooms, data centers and central offices). Our unique cable and connectivity expertise is central to the design of this feature-rich racking system, which offers ease of installation, easy MACs and high levels of scalability.

Features & Benefits

  • Protect Your Equipment: Certified and EIA-310-D-compliant racks; choose from 19" or 23" mounting; seismic options available
  • Reduce Labor Requirements: Easy installation; adjustable 4-post racks provide 28", 32" and 36" depths along with easy rack unit identification
  • Choices to Support Your Project: Get the right rack for the job; steel or aluminum, knockdown or welded construction and black or central office white
  • Complete Rack Solutions: Equipment mounting hardware is included and a grounding stud is standard on all 4-post racks
Belden Product Default Image
Sort by
Filter Type Results
Reset all

Search Products By Word or Phrase

Belden product updates

Be among the first to receive important product updates, insights and news.