Product Number: 70050CH
1 PAIR AES/EBU, 22AWG, ISTP, LSZH-C
DIGITAL AUDIO 1 PAIR AES/EBU, 22AWG/0.34mm², ISTP, LSZH-C
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Digital multi-modulation cable used in professional studios for the transmission of analogue and digital audio signals.; Designed to meet the requirements of the AES/EBU specification; The cable is very flexible and has a small outer diameter for use in applications where space is limited |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | No. of Pairs |
---|---|---|---|
22 | 7x30 | BC-OFHC - Oxygen-Free Bare Copper (High Conductivity) | 1 |
Conductor Count |
2 |
---|---|
Total Number of Pairs |
1 |
Insulation
Material | Nominal Diameter | Diameter +/- Tolerance |
---|---|---|
PE - Polyethylene (Foam) | 2.1 mm | 0.05 mm |
Color Chart
Number | Color |
---|---|
Pair 1 | Red & Black |
Outer Shield
Type | Material | Coverage [%] | Drainwire Material | Drainwire AWG | Drainwire Construction n x D | Drainwire Position |
---|---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | TC - Tinned Copper | 22 | Stranded | Under shielding foil |
Outer Jacket
Material | Nominal Diameter | Diameter +/- Tolerance |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 7.4 mm | 0.1 mm |
Construction and Dimensions
Cabling
Description |
---|
1 pair + drainwire stranded tinnend copper (AWG22)(7x0.25mm) |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR |
---|
58 Ohm/km |
Capacitance
Nom. Capacitance Conductor to Conductor |
---|
45 pF/m |
Impedance
Nominal Characteristic Impedance | Nominal Characteristic Tolerance |
---|---|
110 Ohm | 15 Ohm |
Delay
Nominal Velocity of Propagation (VP) [%] |
---|
76% |
Temperature Range
Other Temp Range |
-30-+70 °C |
---|
Mechanical Characteristics
Max. Pull Tension |
70 N |
---|
Standards
CPR Euroclass |
Dca-s2,d1,a1 |
---|
Applicable Environmental and Other Programs
Environmental Space |
Indoor - Euroclass Dca |
---|
Flammability, LS0H, Toxicity Testing
IEC Flammability |
IEC 60332-1-2, IEC 60332-3-24 |
---|---|
LOI of Jacket |
40 % |
IEC 60754-1 - Halogen Amount |
Zero |
History
Update and Revision |
Revision Number: 0.204 Revision Date: 02-15-2024 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.204 Revision Date: 02-15-2024 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | EAN |
---|---|---|---|---|
70050CH.00305 | Gray | Reel | 305 m | 8719605186751 |
70050CH.00500 | Gray | Reel | 500 m | 8719605010032 |