Product Number: 4855PX

12 GHz Coax, 4K UHD Precision Video Coax, Mini RG-59, 75 Ohm, 23 AWG Solid SC, PVDF Jacket, I/O CMP

12 GHz, 4K UHD Precision Video Coax, 75 Ohm Mini RG-59 Type 23 AWG solid silver plated copper conductor, foam FEP core, Duofoil® bonded to core+95% tinned copper braid, Indoor/Outdoor CMP, PVDF Jacket

  • Availability:
    Americas
  • Status:
    Active

Specifications

Suitable Applications

Ultra-High Definition Digital Video, 4K Single-link 12 Gb/s UHDTV, 4K D-Cinema, 8K Quad-link UHDTV, HD-SDI 1080p, OSP

RG Type

Mini 59

Conductor

No. of Elements Size Stranding Nom. Diameter Material
1 23 AWG Solid 0.023 in SC - Silvered Copper

Insulation

Material Nom. Insulation Diameter Color Code
FEP - Fluorinated Ethylene Propylene (Foam) 0.102 in (2.59 mm) White

Outer Shield

Layer Outer Shield Type Material Material Trade Name Coverage
1 Tape Tri-Laminate (Alum+Poly+Alum) Duobond® 100%
2 Braid Tinned Copper (TC) 95%

Outer Jacket

Material Nom. Diameter
PVDF - Polyvinylidene Fluoride 0.162 in (4.11 mm)

Overall Cable Diameter (Nominal)

0.162 in (4.11 mm)

Return Loss

Frequency Min. Return Loss
5 MHz - 1600 MHz 23 dB
1600 MHz - 4500 MHz 21 dB
4500 MHz - 12000 MHz 15 dB

Attenuation

Frequency Nom. Attenuation
1 MHz 0.39 dB/100ft
3.58 MHz 0.78 dB/100ft
5 MHz 0.91 dB/100ft
6 MHz 1.00 dB/100ft
7 MHz 1.07 dB/100ft
10 MHz 1.26 dB/100ft
12 MHz 1.37 dB/100ft
25 MHz 1.91 dB/100ft
55 MHz 2.72 dB/100ft
67.5 MHz 2.99 dB/100ft
71.5 MHz 3.06 dB/100ft
88.5 MHz 3.38 dB/100ft
100 MHz 3.58 dB/100ft
135 MHz 4.13 dB/100ft
143 MHz 4.25 dB/100ft
180 MHz 4.75 dB/100ft
270 MHz 5.86 dB/100ft
360 MHz 6.85 dB/100ft
540 MHz 8.58 dB/100ft
720 MHz 10.11 dB/100ft
750 MHz 10.34 dB/100ft
1000 MHz 12.17 dB/100ft
1500 MHz 15.25 dB/100ft
2000 MHz 17.94 dB/100ft
2250 MHz 19.17 dB/100ft
3000 MHz 22.65 dB/100ft
4500 MHz 28.71 dB/100ft
6000 MHz 33.96 dB/100ft
12000 MHz 50.95 dB/100ft

Electricals

Nom. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
23.7 Ohm/1000ft (77.8 Ohm/km) 3.5 Ohm/1000ft (11 Ohm/km) 16.6 pF/ft (54.5 pF/m) 75 Ohm 80%

Voltage

UL Voltage Rating
300 V RMS

Temperature

UL Temperature Operating
125°C -20°C To +125°C

Bend Radius

Stationary Min. Installation Min.
1.5 in (38 mm) 1.5 in (38 mm)

Max. Pull Tension

40 lbs (18 kg)

Bulk Cable Weight

20 lbs/1000ft (30 kg/km)

Environmental Suitability

Indoor/Outdoor<multisep/>Plenum, Indoor, Outdoor, Sunlight Resistance, Aerial - When supported by messenger wire

Flammability / Reaction to Fire

NFPA 262, FT6

NEC / UL Compliance

Article 800, CMP

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark, REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.15 Revision Date: 04-29-2024

Update and Revision

Revision Number: 0.15 Revision Date: 04-29-2024