Product Number: 7417WS

MachFlex™, 24+1G C #18 Str BC, PVC-NYL Ins, OA TC Brd, TPE Jkt, 1000V WTTC, 600V TC-ER

MachFlex™ for High Flex, 24+1G Conductor 18AWG (16x30) Bare Copper, PVC-NYL Insulation, Overall Tinned Copper Braid(85%) Shield, TPE Outer Jacket, 1000V WTTC, 600V TC-ER

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

Robotics, Robot, Continuous Flex

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 24 18 AWG 16x30 BC - Bare Copper
Ground Wire 1 18 AWG 16x30 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC/Nylon - Polyvinyl Chloride + Nylon 0.021 in (0.53 mm) 0.089 in (2.3 mm) Black and Numbered, Green/Yellow
Ground Wire PVC/Nylon - Polyvinyl Chloride + Nylon 0.021 in (0.53 mm) 0.089 in (2.3 mm) Green/Yellow

Outer Shield

Shield Type Material Coverage
Braid Tinned Copper (TC) 85%

Inner Jacket

Separator Material Nom. Thickness Nom. Diameter Color
non-Woven Tape TPE - Thermoplastic Elastomer 0.25 in (6.4 mm) 0.602 in (15.3 mm) Chrome

Outer Jacket

Material Nom. Thickness Nom. Diameter
TPE - Thermoplastic Elastomer 0.063 in (1.6 mm) 0.756 in

Overall Cable Diameter (Nominal)

0.756 in

Electricals

Element Nom. Conductor DCR Max. Current
Conductor(s) 6.5 Ohm/1000ft 9 Amps per Conductor at 30ºC
Ground Wire 7.06 Ohm/1000ft (23.2 Ohm/km) 24 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
1000 V (WTTC), 600 V (TC-ER)

Temperature

UL Temperature Operating
UL : 90°C Dry, 75°C Wet; AWM 20328 : 105°C -40°C To 105°C

Bend Radius

Stationary Min. Installation Min.
3.02 in (76.7 mm) 3.78 in

Max. Pull Tension

520 lbs (240 kg)

Bulk Cable Weight

342 lbs/1000ft

Environmental Suitability

Outdoor, Sunlight Resistance, UV Resistance, Oil Resistance

Flammability / Reaction to Fire

UL1685 UL Loading, IEEE 1202 FT4

NEC / UL Compliance

Article 336

AWM Compliance

AWM 20328, AWM I/II A/B

CEC / C(UL) Compliance

CIC, TC

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.188 Revision Date: 01-10-2024

Update and Revision

Revision Number: 0.188 Revision Date: 01-10-2024

Part Numbers

Item # Color Putup Type Length UPC Footnote
7417WS 060250 Chrome Reel 250 ft 612825186090 C
7417WS 0601000 Chrome Reel 1,000 ft 612825186083 C