Product Number: 1523AP

Broadband Coax, Series 11, 14 AWG Solid BCCS, Foil + 60% AL Braid, PVDF Jkt, CMP

Broadband Coax, Series 11, 14 AWG Solid Bare Copper Covered Steel Conductor, FEP Insulation, Foil + 60% Aluminum Braid Shield, PVDF Jacket, CMP

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Broadband, Cable Television (CATV), RF drop cable, Over-The-Air (OTA) antennas

Series Type

11

Conductor

Size Stranding Nom. Diameter Material
14 AWG Solid 0.064 in BCCS - Bare Copper Covered Steel

Insulation

Material Nom. Insulation Diameter Color Code
FEP - Fluorinated Ethylene Propylene (Foam) 0.274 in (6.96 mm) White

Outer Shield

Layer Outer Shield Type Material Material Trade Name Coverage
1 Tape Tri-Laminate (Alum+Poly+Alum) Duobond® II 100%
2 Braid Aluminum 60%

Outer Jacket

Material Nom. Diameter
PVDF - Polyvinylidene Fluoride 0.348 in (8.84 mm)

Overall Cable Diameter (Nominal)

0.348 in (8.84 mm)

Return Loss

Frequency Min. Structural Return Loss
5 - 1000 MHz 20 dB

Attenuation

Frequency Max. Attenuation
5 MHz 0.38 dB/100ft
55 MHz 1.12 dB/100ft
211 MHz 2.24 dB/100ft
240 MHz 2.43 dB/100ft
270 MHz 2.59 dB/100ft
300 MHz 2.75 dB/100ft
325 MHz 2.92 dB/100ft
350 MHz 3.08 dB/100ft
400 MHz 3.34 dB/100ft
450 MHz 3.64 dB/100ft
500 MHz 3.92 dB/100ft
550 MHz 4.19 dB/100ft
600 MHz 4.48 dB/100ft
750 MHz 5.31 dB/100ft
870 MHz 5.86 dB/100ft
1000 MHz 6.53 dB/100ft

Electricals

Nom. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
12 Ohm/1000ft 4.1 Ohm/1000ft (13 Ohm/km) 16.3 pF/ft (53.5 pF/m) 75 Ohm 83%

Voltage

UL Voltage Rating
300 V (CMP)

Temperature

UL Temperature Operating
150°C -20°C to +150°C

Bend Radius

Installation Min.
3.5 in (89 mm)

Max. Pull Tension

260 lbs (120 kg)

Bulk Cable Weight

57 lbs/1000ft (85 kg/km)

Environmental Suitability

Indoor - Plenum, Indoor, Outdoor - Black only, Aerial - Black only, When supported by messenger wire

Sustainability

CA Prop 65

Flammability / Reaction to Fire

NFPA 262

CPR Compliance

CPR Euroclass: Eca

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Non-Plenum Number

1523A

Update and Revision

Revision Number: 0.499 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.499 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
1523AP 0101000 Black Reel 1,000 ft 612825117087 C