Product Number: 70070LW
4 PAIR AES/EBU, 22AWG, ISTP, LSZH-C
DIGITAL AUDIO 4 PAIR AES/EBU, 22AWG/0.34mm², ISTP, LSZH-C
-
Availability:
-
Global inventory:

Specifications
Product Overview
Suitable Applications |
Digital multi-modulation cable used in professional studios for the transmission of analogue and digital audio signals.; Designed to meet the requirements of the AES/EBU specification |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | No. of Pairs |
---|---|---|---|
22 | 7x30 | BC-OFHC - Oxygen-Free Bare Copper (High Conductivity) | 4 |
Conductor Count |
8 |
---|---|
Total Number of Pairs |
4 |
Insulation
Material | Nominal Diameter | Diameter +/- Tolerance |
---|---|---|
PE - Polyethylene (Foam) | 2.1 mm | 0.05 mm |
Color Chart
Number | Color |
---|---|
Pair 1 t/m 4 | Red & Black |
Inner Shield
Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG | Drainwire Construction n x D | Drainwire Position |
---|---|---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | Stranded tinned copper | 22 | 7x0.25 mm | Under shielding foil |
Inner Jacket
Material | Nominal Diameter | Diameter +/- Tolerance |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 5.3 mm | 0.1 mm |
Table Notes |
Elements are numbered for identification |
---|
Outer Shield
Material |
---|
Bi-Laminate (Alum+Poly) |
Outer Jacket
Material | Nominal Diameter |
---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 15.8 mm |
Construction and Dimensions
Cabling
Description |
---|
1 center filler + 4 pairs + stranded tinnend copper drainwire (22AWG)(7x0.25) covered with a non-woven foil |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR |
---|
86 Ohm/km |
Capacitance
Nom. Capacitance Conductor to Conductor |
---|
40 pF/m |
Impedance
Nominal Characteristic Impedance | Nominal Characteristic Tolerance |
---|---|
110 Ohm | 15 Ohm |
Delay
Nominal Velocity of Propagation (VP) [%] |
---|
80% |
Temperature Range
Other Temp Range |
-30-+70 °C |
---|
Mechanical Characteristics
Min Setting Radius |
79 mm |
---|
Standards
CPR Euroclass |
Cca-s1,d1,a1 |
---|
Applicable Environmental and Other Programs
Environmental Space |
Indoor - Euroclass Cca |
---|---|
EU Directive 2011/65/EU (RoHS 2) |
Yes |
Flammability, LS0H, Toxicity Testing
IEC Flammability |
IEC 60332-1-2 |
---|---|
IEC 60754-1 - Halogen Amount |
Zero |
IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity |
2.5 µS/mm |
IEC 60754-2 - Halogen Acid Gas Amount - Min. pH |
4.3 |
IEC 61034-2 - Smoke Density Min. Transmittance |
60% |
History
Update and Revision |
Revision Number: 0.25 Revision Date: 04-02-2024 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.25 Revision Date: 04-02-2024 |
---|