Product Number: VPNSW2026

2RU, 2x26 Standard WECO Video Patch Panel, 75Ohm (Self-terminating)

2RU Height Video Patch Panel pre-installed with 2x26 standard WECO, HD-SDI, Self-terminating Patch Jacks.

  • Availability:
    Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

Mobile video news vans. Analog video. TV station. Multimedia video system, control room etc.

Materials

Description Material
Jack Description 75Ohm High Frequency Dual Coaxial, Self-terminating WECO Patch Jack
Front Jack Receptacle WECO Receptacle
Rear Jack Receptacle BNC Receptacle
Panel Components Components of the panel including Jack, housing, PVC article, label paper

Max Capacity

26 Jacks (52 Holes)

Electrical Characteristics Notes

Return Loss:Better than-15dB, DC up to 2.4GHz in Normal-through mode, Better than-10dB, DC up to 3.5GHz in Normal-through mode; Nom. Impedance: 75 Ohms; Electrical bandwidth: DC~3.5GHz; Terminated version: Self-terminating (inserting a plug into source side automatically terminates the load side. Insertion into the local side automatically terminates the source side. Either provides a resistive load to the unused side.

Operating Temperature Range

-20°C To +80°C

Other Standards

SMPTE 424M

EU Directive 2011/65/EU (RoHS 2)

Yes

Suitability - Indoor

Yes

Related Parts

RG59 coaxial cable terminated with WECO plug

Update and Revision

Revision Number: 0.8 Revision Date: 12-24-2024

Update and Revision

Revision Number: 0.8 Revision Date: 12-24-2024