Broadcast Patch Panels (APAC only)

Belden’s broadcast patch panels include video patch panels and audio patch panels, which are favored by users for their excellent reliability. The broadcast patch panels enable the quick and convenient routing of audio signals and video signals to be completed at the front of the cabinet. These products can be used in racks, in broadcast panel junction boxes or on walls in stadiums, arenas, university auditoriums and broadcast AV environments.

Features & benefits

  • Maximize panel space with heights between 1RU and 2RU while streamlining cable management with custom connector locations and alignment customization
  • Enhance efficiency and optimize square footage with flexible installation deployment in racks and cabinets
  • Reduce installation time by specifying custom prewiring options
  • Streamline project management by sourcing broadcast cabling, connectors and panels from one trusted source
Panel typePanel sub-typeSize optionsConnector optionsPart number
AudioB Gauge jacks1RUB Gauge plug MIL P 642/2APNS1048R
VideoSelf-terminating WECO Patch Jacks2RUWECO plugVPNSW2026
Sort by
Filter Type Results
Reset all

Search Products By Word or Phrase

Belden product updates

Be among the first to receive important product updates, insights and news.