Product Number: DEDN168U

Indoor/Outdoor Digital Electricity™, 8 Pr #16 Str, TC, PVC, CL4, CMG, PVC Jkt, Wet Locations

Indoor/Outdoor Digital Electricity™ Copper Cable, 8 Twisted Pair 16 AWG (7x24) Stranded Tinned Copper, PVC insulation, Unshielded, PVC Jacket, CL4, CMG

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Digital Electricity™, Fault Managed Power Systems (FMPS), remote powering, wet locations, in-conduit

Conductor

Size Stranding Material
16 7x24 TC - Tinned Copper

Insulation

Material Nom. Thickness Color Code
PVC - Polyvinyl Chloride 0.017 in (0.43 mm) Black & Red, Black & White, Black & Green, Black & Blue, Black & Yellow, Black & Brown, Black & Orange, Red & White

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.043 in (1.1 mm) 0.589 in (15.0 mm)

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
4.55 Ohm/1000ft 24.5 pF/ft (80.4 pF/m) 5.5 Amps per Conductor at 25ºC (35°C Temperature Rise)

Voltage

UL Voltage Rating
450 V RMS

Temperature

UL Temperature Operating
105°C -30°C To +105°C

Max. Pull Tension

570 lbs (260 kg)

Bulk Cable Weight

229 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance

Flammability / Reaction to Fire

UL 1685 FT4 Loading, FT4

NEC / UL Compliance

Article 725, Article 800, CL4, CL3, CMG

AWM Compliance

AWM 2464

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2019-05-13

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.132 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.132 Revision Date: 09-07-2025


Part Numbers

Item # Color Length
DEDN168U Black 2,000 ft