Product Number: DEDN182F

Indoor/Outdoor Digital Electricity™, 2 Pr #18 Str TC, O/A Foil, PVC Jkt, CL4, CMG, Wet Locations

Indoor/Outdoor Digital Electricity™ Copper Cable, 2 Twisted Pair 18 AWG (7 x 26) Stranded Tinned Copper, PVC Insulation, Overall foil shield, Black PVC Jacket, Ripcord, CL4, CMG, Wet Locations, 2000 Ft Reel

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Digital Electricity™, Fault Managed Power Systems (FMPS), remote powering, wet locations, in-conduit

Conductor

Size Stranding Material
18 7x26 TC - Tinned Copper

Insulation

Material Nom. Thickness Color Code
PVC - Polyvinyl Chloride 0.017 in (0.43 mm) Black & Red, Black & White

Outer Shield

Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly) 100%

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.032 in (0.81 mm) 0.356 in (9.04 mm)

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield)
6.4 Ohm/1000ft (21 Ohm/km) 29.25 pF/ft (95.96 pF/m) 52.5 pF/ft (172 pF/m)

Nom Outer Shield DCR@Cond DCR1-cnv

7.4 Ohm/1000ft (24 Ohm/km)

Voltage

UL Voltage Rating
450 V RMS

Temperature

UL Temperature Operating
105°C -30°C To +105°C

Max. Pull Tension

90 lbs (41 kg)

Bulk Cable Weight

53 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance

Flammability / Reaction to Fire

UL 1685 FT4 Loading, FT4

NEC / UL Compliance

Article 725, Article 800, CL4-FMP (2.5A), CL3, CMG

AWM Compliance

AWM 2464

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-28

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.52 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.52 Revision Date: 09-07-2025


Part Numbers

Item # Color Length
DEDN182F Black 2,000 ft