...
  • digital-electrcity-hybrid-copper-fiber-family-fanout

Digital Electricity™ Cable

Belden Digital Electricity™ (DE) Cables are the first in the industry to receive a Class 4 certification from UL. They allow end-users to take advantage of Digital Electricity to safely provide lots of power over long distances. Designed in conjunction with VoltServer, the creator of Digital Electricity, DE Cables support applications in all situations. Available in hybrid copper/fiber constructions to transmit power and data in a single cable run, additions to the Digital Electricity™ Cable

Features & Benefits

  • Deliver Power Across Long Distances: 20x more power or distance than PoE with up to 2,000W across a reach of up to 2 km
  • Support New Technology: Ideal for distributed antenna systems, passive optical networks (PONs), security cameras and wireless access points; can be used for indoor (plenum and riser), outdoor and overhead-burial applications
  • Cost Effective: Electricians aren’t needed for cable installation; current Class 4 Certified cables include the DEDN and DEWN product families
  • Safe Power Delivery: Digital Electricity power sensing technology makes Class 4 systems just as safe—if not safer—than Class 2 and Class 3 systems
  • Improve Electrical Performance: Stranded copper pairs design maintains flexibility and performance during installation
Digital Electricity™ Standard Cables
# Pairs x AWGIndoor Plenum UnshieldedIndoor Plenum ShieldedIndoor/Outdoor Wet Locations UnshieldedIndoor/Outdoor Wet Locations Shielded
2 x 14DEIP142UDEIP142FDEDN142UDEDN142F
4 x 14DEIP144UDEIP144FDEDN144UDEDN144F
8 x 14DEIP148UDEIP148FDEDN148UDEDN148F
2 x 16DEIP162UDEIP162FDEDN162UDEDN162F
4 x 16DEIP164UDEIP164FDEDN164UDEDN164F
8 x 16DEIP168UDEIP168FDEDN168UDEDN168F
2 x 18DEIP182UDEIP182FDEDN182UDEDN182F
4 x 18DEIP184UDEIP184FDEDN184UDEDN184F
8 x 18DEIP188UDEIP188FDEDN188UDEDN188F
Digital Electricity™ Hybrid Cables
TypeFiber CountFiber TypeAWG Size# PairsRatingTech Data
Indoor Hybrid Digital Electricity Breakout1 - 2 fibersOM3, OM4, OS216 - 20 AWG2-8CMP/CMR (LSZH)Technical Detail
Indoor Hybrid Digital Electricity Distribution2 - 12 fibersOM3, OM4, OS216 - 20 AWG2-8Technical Detail
Indoor/Outdoor Hybrid Digital Electricity Breakout1 - 2 fibersOM3, OM4, OS216 - 20 AWG2-8Technical Detail
Indoor/Outdoor Hybrid Digital Electricity Distribution2 - 12 fibersOM3, OM4, OS216 - 20 AWG2-8Technical Detail
Sort by:
Filter Type Results
Reset all

Search Products By Word or Phrase