Secure, Reliable Networking Solutions for Transit
Enhancing Passenger Experience & Operational Efficiency
Secure wireless systems have become increasingly vital to the transit industry for both passenger-related and operator-oriented services. Passengers today expect Internet access via Wi-Fi for a better ride experience. Wireless applications also support advanced passenger services, public safety systems, control-command signaling and distributed telemetry services that gather and analyze information from vehicles and remote, difficult-to-reach areas.
Whether it’s delivering onboard Wi-Fi for passengers or supporting intelligent wireless transport systems through cellular transmission technologies, Belden industrial wireless solutions are the answer for fast, stable and secure wireless signal transmission in harsh transit environments.
- Comprehensive high-speed ruggedized 3G/4G/LTE cellular routers and gateways are compatible with specified cellular spectrum frequencies around the globe
- WLAN short-to-long range devices meet the latest IEEE 802.11 standards for reliable, high-speed wireless communications
- Web-based interfaces & embedded GPS options enable location tracking and remote configuration, monitoring & troubleshooting from a centralized location
- Enhanced security functionality provides secure VPNs & encryption using the latest security protocols
Ready to Start a Project?
Industrial networking, infrastructure & cybersecurity products designed to work together for maximum...
Recommended Products
From the Blog
Industrial Automation
As a network designer or engineer, you might avoid wireless solutions because you are worried that transmission interference will make network communications unreliable. Although you may have heard of recent technical improvements in industrial...
Belden | 08.26.2015
Industrial Automation
When it comes to the inner workings of your wired industrial network, switches act as building blocks: They connect your devices over the network so they can transmit data to the right places.
Daniel Klier | 06.10.2020
Industrial Automation
Wireless Ethernet technology can be an extremely powerful tool for both the IT and OT environments—it makes it possible to successfully incorporate areas into the network that would otherwise remain silent. Whether it’s linking remote locations...