Product Number: MTS-SFP-100M-SM/LC

HIRSCHMANN IT 100M SFP Module

100Mbps, Single-mode, 1310nm, 20km, LC, DDMI

  • Availability:
    Global
  • Status:
    Active

Specifications

Type

MTS-SFP-100M-SM/LC

Name

MTS-SFP-100M-SM/LC

Description

100Mbps, Single-mode, 1310nm, 20km, LC, DDMI

Port type and quantity

100BASE-SX with LC connector

Operating Voltage

+3.3V

Power consumption

1W

Diagnostic functions

optical input and output power, transceiver temperature, bias current/voltage

Operating temperature

0-70 °C

Update and Revision

Revision Number: 0.17 Revision Date: 05-23-2024

Update and Revision

Revision Number: 0.17 Revision Date: 05-23-2024