Product Number: MTS2848TF-4X-E

MAMMUTHUS Layer3 Gigabit Ethernet Switch

1U rack mount, 32 × FE/GE TX, 16 × 100/1000M SFP slots, 4 × 1/10G SFP+ slots, modular redundant PSU, enhanced software

  • Availability:
    Global
  • Status:
    Active

Specifications

Type

MTS2848TF-4X-E

Name

MTS2848TF-4X-E

Description

1U rack mount, 32 × FE/GE TX, 16 × 100/1000M SFP slots, 4 × 1/10G SFP+ slots, modular redundant PSU, enhanced software

Port type and quantity

32 × FE/GE TX, 16 × 100/1000M SFP slots, 4 × 1/10G SFP+ slots, 1 × RJ45 Console port, 1 × USB 2.0, no Reset Button

Heat Radiation Type

Fixed fan

Power Supply

2 × modular redundant PSUs, hot swappable

Operating Voltage

100-240VAC 50-60Hz, redundancy PSU supported

Power consumption

55W

Permissible Humidity (Storage/Transport)

5% to 95%

Operating temperature

-10-+55 °C

Storage/transport temperature

-40-+70 °C

Relative humidity (non-condensing)

10-90 %

Width

442 mm

Height

44.2 mm

Depth

420 mm

Weight

8.5 kg

Mounting

Rack mount

Software Specifications

Data link layer protocol and technology LAN MAC address learning amount limit; static Mac configuration; black hole MAC
Dynamic and static ARP; proxy ARP; free ARP
Ethernet; Ethernet II; VLAN; 802.3x; 802.1p; 802.1Q; 802.3ad
Q-in-Q and flexible Q-in-Q; VLAN mapping
STP/RSTP/MST; GVRP; Super VLAN; PVLAN; Voice VLAN; Monitor link; BPDU TUNNEL; PPPOE+
Multi to one port mirroring; multi to multiport mirroring; RSPAN
Security Security features IPv4/v6 ACL; AAA; 802.1X; RADIUS; TACACS+; SSH; port security; user classification; port isolation; UNI/NNI isolation; DHCP snooping; DAI; ARP check; IP source guard; CPU protection
Attack protection URPF; LAND attack; SYN Flood attack; Smurf attack; Ping Flood attack; TearDrop attack; Ping of Death attack
Network protocol Routing protocol Static router; RIP v1/v2; OSPF; BGP; ISIS; RIPng; OSPFv3; BGP4; ISISv6; ECMP; Network load balancing
Multicast protocol IGMP PROXY; IGMP filter; MLD v1/v2; IGMP Snooping; MLD v1/v2 Snooping; PIM-DM; PIM-SM; PIM-SDM; PIM-SSM
IP application DHCP Server; DHCP Client; DHCP Relay; DHCP Snooping; DHCPv6 Server; DHCPv6 Client; DHCPv6 Relay; DNS; Ping; FTP Server; FTP Client; IP Accounting; UDP Helper; NTP
IPv6 IPv6 basic function: IPv6 ND, IPv6 PMTU, IPv6 ACL, DS-Lite, IPv4/v6 Dual Stack
IPv6 Tunneling IPv6 manual tunnel; GRE tunnel; Ipv4/Ipv6 compatible automatic tunnel, 6to4 tunnel, ISATAP tunnel
QoS Traffic classification Based on port/MAC address/IP address/IP priority/DSCP priority/TCP or UDP port number/ protocol type etc.
Traffic policing CAR
Congestion management SP; WRR; SP+WRR
Congestion avoidance RED; WRED
Virtualization Virtualization technology Stacking, up to 8 devices
Management Network management Console port; HTTP; Telnet; SSH management; SNMP v1/v2/v3; RMON 1/2/3/9; SYSLOG; DDMI
Line management VCT; UDLD
Traffic analysis sFlow traffic analysis
OAM SLA Including network delay/network jitter/packet loss rate test
Reliability Link reliability BFD for OSPF/VRRP etc.; Keepalive Gateway; VRRP/VRRPv6; ERPS(G.8032) ring network protocol
Data center feature VXLAN; EVPN; XML API/NETCONF; M-LAG

IEC 60068-2-6 vibration

1 mm, 2 Hz-13.2 Hz, 90 min.; 0.7 g, 13.2 Hz-100 Hz, 90 min.; 3.5 mm, 3 Hz-9 Hz, 10 cycles, 1 octave/min.; 1 g, 9 Hz-150 Hz, 10 cycles, 1 octave/min

IEC 60068-2-27 shock

15 g, 11 ms duration, 18 shocks

EN 61000-4-2 electrostatic discharge (ESD)

4 kV contact discharge, 8 kV air discharge

EN 61000-4-3 electromagnetic field

10V/m (80-1000MHz), 3V/m (1000-6000MHz)

EN 61000-4-4 fast transients (burst)

2 kV power line, 1 kV data line

EN 61000-4-5 surge voltage

power line: 2 kV (line/earth), 1 kV (line/line), 1 kV data line

EN 61000-4-6 Conducted Immunity

10 V (150 kHz-80 MHz)

EN 61000-4-8 power freq magnetic field

30A/m

EN 61000-4-11 voltagedips,shortinterrupt

0%(20ms), 40%(300ms), 70%(500ms), 0%(5s)

EN 55032

EN 55032 Class A

EN 61000-3-2

EN 61000-3-2 Class A

EN 61000-3-3

EN 61000-3-3

FCC CFR47 Part 15

FCC 47CFR Part 15, Class A

FCC

CE/FCC Compliant

Common Criteria

EAL 2+

China Network Access Certificate

Compliant

RoHS Compliant

RoHS( (EU) 2015/863 ) and RoHS( GB/T26572-2011 ) compliant

CCC

Compliant

Accessories to Order Separately

Network Management Industrial HiVision, SFP, extended line card

Scope of delivery

Device, console cable, installation package, "*Power cord does not included in the package

Update and Revision

Revision Number: 0.28 Revision Date: 10-09-2024

Update and Revision

Revision Number: 0.28 Revision Date: 10-09-2024