Product Number: Industrial HiVision, 256 Nodes

Industrial HiVision

Industrial HiVision allows all managed switches from any SNMP-enabled device to be monitored, including those from Hirschmann. In addition, the MultiConfig function enables multiple network nodes to be configured quickly and consistently.

  • Availability:
    Global
  • Status:
    Active

Specifications

Type

Industrial HiVision, 256 Nodes

Name

Industrial HiVision

Version + Nodes

Full version - 256 nodes.

License

License enables supervision of up to 256 nodes (IP addresses).

Configuration functions

Individual device configuration. Configuration of multiple devices simultaneously. Configuration of identical parameters across multiple device types simultaneously. Firmware update of multiple devices. HiFusion for integration of third-party devices. Scheduled device configuration back-up. Network Duplication.

Alarm and event actions

Alarm and event logging. Alarm actions such as message window, email, Push notifications, SMS and start executable. Event forwarding to Syslog server. Audible alarm.

Event generation

polling and SNMPv1 trap support

Monitoring

Graphical status representation for devices, links, power supplies, fans, and any other device sub-component. Status displays for third-party products. All statuses are configurable. Supports multiple topology windows and a network hierarchy view. User configurable event log. Customisable event actions. Reporting tool. Project setup wizard. Hierarchical supervision structure. Task scheduler. Interface to InfluxDB® time series database. Grafana® templates available for download.

Topology recognition

Topology recognition is based on LLDP (Link Layer Discovery Protocol, IEEE802.1AB) and Learned Address Tables. Switches, routers, WLAN devices, unmanaged switches/hubs, and end devices are supported. Can also map networks behind a router. Path Availability Calculation.

Operating system

Windows 7 (64 Bit), Windows 10 Version 1803 (64 Bit), Windows 11 Version 22621 (64 Bit), Windows Server 2019, Windows Server 2022, PC Linux:64 Bit: Kernel 3.10, libc 6 (approved for Debian and Red Hat); Debian 11/12, Red Hat 8/9

Browser

Internet Explorer 4.0 or higher, Java runtime environment 1.5.0 is also installed

Processor

x86 compatible CPU, min. 1 GHz

Hard disk space

2 GB free

RAM

32 Bit: 2 GB minimum / 64 Bit: 4 GB minimum

Network

Ethernet network with TCP/IP protocol stack. Supports multiple network cards.

ActiveX Control

Graphical User Interface can be reused inside SCADA systems via an ActiveX control

OPC Server

Map device and connection states as well as device properties. Can be used inside SCADA systems via the OPC Data Access 2.0/3.0 or OPC UA interface.

Supported protocols

HiDiscovery, ICMP (Ping), SNMPv1, SNMPv3, OPC DA 2.0/3.0, OPC UA

Manual and help texts

Chinese, English, French, German, Italian, Spanish

Menus and dialogs

Chinese, English, French, German, Greek, Indonesian, Italian, Japanese, Korean, Portuguese, Russian, Spanish

Modules and components

MACH4000/1000/100, DRAGON, GREYHOUND, BOBCAT, MICE, PowerMICE, MSP, RSP, RS2, RED,EAGLE20, EAGLE30, EAGLE40, EES, EESX, RS20/30/40, RSR, RSB, MICE20/30, OCTOPUS, LION, GigaLION, OpenBAT, BAT Controller, BAT54 Access Point and Client, BAT300, BAT-C, BAT-C2, OWL 3G, OWL LTE, GECKO, SPIDER, LioN-P, HiSCOM series, Hirschmann IT series, any SNMP capable device, any ICMP (Ping) capable device.

Scope of delivery

License registration code or license registration code and DVD (dependent on variant selected)

Update and Revision

Revision Number: 0.120 Revision Date: 04-11-2025

Update and Revision

Revision Number: 0.120 Revision Date: 04-11-2025


Part Numbers

Part Number Type
943 156-256 Industrial HiVision, 256 Nodes
942 278-256 Industrial HiVision plus DVD, 256 Nodes