Product Number: BRSTS 8X-BRSTS 8X-552

Gigabit Ethernet Cat7 Data Double-Ended Cordset: Male straight X-coded black M12 Railway to male straight X-coded black M12 Railway, shielded, 50 V AC / 60 V DC, 0.5 A; X-FRNC/LSNH blue cable, 8-wires, 4x2x0.25 mm², ECE R118, EN 45545

Gigabit Ethernet Cat7 Data Double-Ended Cordset: Male straight X-coded black M12 Railway to male straight X-coded black M12 Railway, shielded, 50 V AC / 60 V DC, 0.5 A; X-FRNC/LSNH blue cable, 8-wires, 4x2x0.25 mm², ECE R118, EN 45545

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Face View Side 1

Pin 1 Pin 2 Pin 3 Pin 4 Pin 5 Pin 6 Pin 7 Pin 8
white (orange) orange white (green) green white (brown) brown white (blue) blue

Face View Side 2

Pin 1 Pin 2 Pin 3 Pin 4 Pin 5 Pin 6 Pin 7 Pin 8
white (orange) orange white (green) green white (brown) brown white (blue) blue

Product Family

Data Connectors

Connector Type

Cordset, double ended

Shielding

Shielded

Rated Voltage

60 V

Rated Impulse Voltage

0.8 kV

Operating Voltage

50 V AC / 60 V DC

Rated Current*

0.5 A

Data Transmission

Gigabit Ethernet Cat7

Data Transmission Rate

10 Gbit/s

Vibration Resistance

IEC 61373

Product Sub Family

M12 Railway

Type of Contact / Gender

Male

Connector Design

Straight

Attachment Type

Coupling Screw

Number of Pins

8

Coding

X

Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

- 40 °C - + 85 °C

Protection Degree / IP Rating**

IP65, IP67

Design Standard

IEC 61076-2-109

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category

II acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuZn

Contact Plating

Cu/Au

Contact Bearer Material

PA

Contact Bearer Color

Black

Flammability Class (Contact Bearer)

UL 94 V-0

Molded Body Material

PA

Molded Body Color

Black

Flammability Class (Molded Body)

UL 94 V-0

Attachment Material

CuZn

Attachment Plating

Nickel-plated

Shielding Material

GD-Zn, nickel-plated

Fastening Torque (Attachment)

M 12x1: (50-60) Ncm, hand-tight

Note

Do not connect or disconnect under load.

Cable Number

552

Conductor Size

4x2x0.25 mm²

Number of Wires

8

Minimal Bending Radius (Fixed Inst)

˃ 4 x D

Conductor material

Cu

Cable Jacket Material

X-FRNC/LSNH

Cable Jacket Color

blue

Cable Diameter D

ø 8.1 ± 0.3 mm

Wire Insulation Material

E-beam X-linked Foam-skin polyethylene

Insulated Wire Diameter

max. ø 1.60 mm

Overall Shield (Cable)

Cu-ETP1 tinned

Ambient Temperature (Fixed Installation)

- 40 °C - + 90 °C

Ambient Temperature (Flex Installation)

- 5 °C - + 50 °C

Flammability Class (Cable Jacket)

IEC 60332-1-2, EN50305 (9.1.1), IEC60332-3-25 cat D; fire protection Railway vehicles: DIN 5510-2 protection level 1 to 4; CEN/TS 45545-2 HL1-HL3; smoke density acc. to DIN EN 61034-2, EN50268-2: T ˃70% ;toxicity (NF X70-100-1): CITc ˂ 0.7, ECE R118, EN 45545

Cable Characteristics

Exclusion of dangerous materials; Resistance against mineral oil: EN 50306 par 4.8 1.5kV/1min.; Resistance against fuel: EN 50306 par 4.9 1.5kV/1min; Resistance against acid and alkali

Core Colors

Twisted pairs: white & blue, white & orange, white & green, white & brown

Product Sub Family, Side 2

M12 Railway

Type of Contact / Gender, Side 2

Male

Connector Design, Side 2

Straight

Attachment Type, Side 2

Coupling Screw

Number of Pins, Side 2

8

Coding, Side 2

X

Contact Resistance, Side 2

≤ 10 mOhm

Insulation Resistance, Side 2

˃ 10^9 Ohm

Mating Cycles, Side 2

≤ 100

Ambient Temperature (Operation), Side 2*

- 40 °C - + 85 °C

Protection Degree / IP Rating, Side 2**

IP65, IP67

Design Standard, Side 2

IEC 61076-2-109

Pollution Degree, Side 2

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category, Side 2

II acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material, Side 2

CuZn

Contact Plating, Side 2

Cu/Au

Contact Bearer Material, Side 2

PA

Contact Bearer Color, Side 2

Black

Flammability Class (Contact Bearer), Side 2

UL 94 V-0

Molded Body Material, Side 2

PA

Molded Body Color, Side 2

Black

Flammability Class (Molded Body), Side 2

UL 94 V-0

Attachment Material, Side 2

CuZn

Attachment Plating, Side 2

Nickel-plated

Shielding Material, Side 2

GD-Zn, nickel-plated

Fastening Torque (Attachment), Side 2

M 12x1: (50-60) Ncm, hand-tight

RoHS Compliant

yes

Halogenfree

yes

Rail

Yes

Oil Resistance

IEC 60811-2-1

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note Derating

Notice derating

Update and Revision

Revision Number: 0.63 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.63 Revision Date: 02-03-2025

Part Numbers

Item # Item Description Cable Length
30796 BRSTS 8X-BRSTS 8X-552/7 M
8907 BRSTS 8X-BRSTS 8X-552/0,5 M 0.5 m
19348 BRSTS 8X-BRSTS 8X-552/0,7 M 0.7 m
8906 BRSTS 8X-BRSTS 8X-552/1 M 1 m
934809013 BRSTS 8X-BRSTS 8X-552/2 M 2 m
934809014 BRSTS 8X-BRSTS 8X-552/5 M 5 m
934809015 BRSTS 8X-BRSTS 8X-552/10 M 10 m
934809016 BRSTS 8X-BRSTS 8X-552/15 M 15 m
8955 BRSTS 8X-BRSTS 8X-552/25 M 25 m
8956 BRSTS 8X-BRSTS 8X-552/30 M 30 m