Product Number: 1502R

Media Control, 1 Pair 22 AWG TC, 2 Cond. 18 AWG, Riser

Multimedia Control Cable, 1 Pair 22 AWG stranded (7x30) tinned copper (data) with FPE insulation, Beldfoil® shield w/ drain, 2 Conductor 18 AWG stranded (16x30) tinned copper conductor (power) with F-R PVC insulation, Riser, F-R PVC jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Multi-Media & Lighting Automation / Control, AMX™ and Crestron ® Control Systems

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 22 AWG 7x30 TC - Tinned Copper
Conductor(s) 2 18 AWG 16x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code Notes
Pair(s) PE - Polyethylene (Foam) 0.025 in (0.64 mm) 0.079 in (2.0 mm) Blue & White, Red & Black HDPE
Conductor(s) PVC - Polyvinyl Chloride 0.013 in (0.33 mm) 0.073 in (1.9 mm) Red & Black

Inner Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC
Tinned Copper (TC)

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.039 in (0.99 mm) 0.25 in (6.4 mm) Yes

Overall Cable Diameter (Nominal)

0.25 in (6.4 mm)

Electricals

Element Nom. Conductor DCR Nom. Inner Shield DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Max. Current
Pair(s) 18.2 Ohm/1000ft 17.42 Ohm/1000ft (57.15 Ohm/km) 14 pF/ft (46 pF/m) 38 pF/ft (120 pF/m) 100 Ohm 6 Amps per conductor @ 30°C
Conductor(s) 6.9 Ohm/1000ft (23 Ohm/km) 29 pF/ft (95 pF/m) 14 Amps per conductor @ 30°C

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -20°C to +75°C

Bend Radius

Stationary Min. Installation Min.
2.5 in (64 mm) 2.5 in (64 mm)

Max. Pull Tension

65.3 lbs (29.6 kg)

Bulk Cable Weight

40 lbs/1000ft

Environmental Suitability

Indoor - Riser, Indoor

Flammability / Reaction to Fire

UL 1666 Riser, IEEE 1202 FT4, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca; CPR UKCA Class: Eca

NEC / UL Compliance

Article 800, CMR

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

1502P

Notes

Sequential footage marking every two feet.

Update and Revision

Revision Number: 0.536 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.536 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
1502R G75500 Aqua Reel 500 ft 612825115953 C
1502R G751000 Aqua Reel 1,000 ft 612825115946 C
1502R 010500 Black Reel 500 ft 612825116004 C
1502R 0101000 Black Reel 1,000 ft 612825115984 C
1502R 0105000 Black Reel 5,000 ft 612825116011
1502R 01010000 Black Reel 10,000 ft 612825115991
1502R 009500 White Reel 500 ft 612825115977 C
1502R 0091000 White Reel 1,000 ft 612825115960 C