Product Number: 500PTZ

PTZ, RG-59 #20, #23-1pr, #18-2c, CM, Siamese

PTZ (CCTV + Control + Power) Cable, Rated-CM, 1-RG59 20 AWG solid bare copper with foam polyolefin, 95% bare copper braid, 1-23 AWG solid bare copper pair with polyolefin insulation, 2-18 AWG stranded bare copper conductors with polyolefin insulation, Siamese with PVC jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Surveillance, CCTV Camera, PTZ (Pan-Tilt-Zoom)

Conductor

Element AWG Stranding Material Nominal Diameter No. of Conductors No. of Coax
Coax(es) 20 Solid BC - Bare Copper 0.032 in 1
Pair1 23 Solid BC - Bare Copper 0.023 in 2
Pair2 18 7x26 BC - Bare Copper 0.047 in 2

Conductor Count

5

Insulation

Element Material Nominal Diameter
Coax(es) PE - Polyethylene (Foam) 0.145 in
Pair1 PP - Polypropylene 0.041 in
Pair2 PP - Polypropylene

Table Notes

Gas Injected

Color Chart

Number Color
Coax Core White
Pair1 Blue & White/Blue
Pair2 Black & Red

Inner Shield

Element Type Material Coverage [%] Nominal Diameter
Coax(es) Braid Bare Copper (BC) 95% 0.118 in
Pair1 No Shield No Shield
Pair2 No Shield

Inner Jacket

Material Nominal Diameter
PVC - Polyvinyl Chloride 0.227 in
PVC - Polyvinyl Chloride 0.118 in
PVC - Polyvinyl Chloride 0.158 in

Outer Jacket

Material Nominal Diameter
Banana Peel (No Overall Jacket) 0.411 in

Conductor DCR

Element Nominal Conductor DCR Nominal Conductor DCR Conductor Resistance Nominal Inner Shield DCR
Coax(es) 10 Ohm/1000ft 10 Ohm/1000ft 3.5 Ohm/1000ft
Pair1 20 Ohm/1000ft 20 Ohm/1000ft
Pair2 6.5 Ohm/1000ft 6.5 Ohm/1000ft

Capacitance

Element Nom. Capacitance Conductor to Conductor Nom. Capacitance Conductor to Shield
Coax(es) 16.3 pF/ft
Pair1 15 pF/ft
Pair2 21.5 pF/ft

Impedance

Element Nominal Characteristic Impedance
Coax(es) 75 Ohm

High Frequency (Nominal/Typical)

Frequency [MHz] Nom. Insertion Loss
1 MHz 0.3 dB/100ft
5 MHz 0.65 dB/100ft
10 MHz 0.9 dB/100ft
50 MHz 1.9 dB/100ft
100 MHz 2.6 dB/100ft
200 MHz 3.6 dB/100ft
400 MHz 5 dB/100ft
700 MHz 7 dB/100ft
900 MHz 8 dB/100ft
1000 MHz 8.5 dB/100ft

Delay

Element Max. Delay Skew Nominal Delay Nominal Velocity of Propagation (VP) [%]
Coax(es) 83 ns/100m 1.22 ns/ft 83%

High Frequency

Min. RL (Return Loss) [dB]
24.5 dB

Current

Element Max. Recommended Current [A]
Coax(es)
Pair1 2.4 Amps per Conductor at 25ºC
Pair2 5 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V RMS

Installation Temperature Range

0°C To +75°C

UL Temp Rating

75°C

Operating Temperature Range

-10°C To +75°C

Separation Temp Range

0°C To +75°C

Bulk Cable Weight

60 lbs/1000ft

Max. Pull Tension

115 lbs

NEC Articles

Article 800

NEC/(UL) Compliance

CMR

CPR Euroclass

Fca

RG Type

59

Other Specification

Video coax: RG 59/U

Environmental Space

Indoor (Not Riser or Plenum)

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

Yes

EU CE Mark

Yes

MII Order #39 (China RoHS)

Yes

Suitability - Indoor

Yes

UL Flammability

UL1666 Vertical Shaft

UL voltage rating

300 V RMS

Plenum (Y/N)

No

Plenum Number

600PTZ

Footnote

C - CRATE REEL PUT-UP.

Patent

This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Notes

RG59 CCTV + 1PR23 UTP + 2C 18 AWG CMR. Individually jacketed and color coded components, cabled around and each fused to a central binding spline. Cold environment installation: When installing cables that have been stored at ambient temperatures of 32 degrees Fahrenheit (0 degrees Centigrade) or lower, Belden recommends conditioning of the cable for 12 hours at room temperature prior to individual cable leg separation.

Update and Revision

Revision Number: 0.371 Revision Date: 04-29-2024

Update and Revision

Revision Number: 0.371 Revision Date: 04-29-2024

Part Numbers

Item # Color UPC
500PTZ 0001000 Black, Blue, White 612825154501