Product Number: 501PTZ

PTZ, RG-59 #20, #22-1pr, #18-2c, Shielded, CM, Siamese

PTZ (CCTV + Control + Power) Cable, Rated-CM, 1-RG59 20 AWG solid bare copper with foam polyolefin, 95% bare copper braid, 1-22 AWG stranded bare copper pair with polyolefin insulation and Beldfoil® shield, 2-18 AWG stranded bare copper conductors with PVC insulation, Siamese with PVC jacket

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

Surveillance, CCTV Camera, PTZ (Pan-Tilt-Zoom)

Conductor

Element AWG Stranding Material Nominal Diameter No. of Conductors No. of Coax
Coax(es) 20 Solid BC - Bare Copper 0.032 in 1
Pair1 22 7x30 BC - Bare Copper 0.03 in 2
Pair2 18 7x26 BC - Bare Copper 0.047 in 2

Conductor Count

5

Insulation

Element Material Nominal Diameter
Coax(es) PE - Polyethylene (Foam) 0.145 in
Pair1 PP - Polypropylene 0.062 in
Pair2 PP - Polypropylene

Table Notes

Gas Injected

Color Chart

Number Color
Coax Core White
Pair1 Blue & White/Blue
Pair2 Black & Red

Inner Shield

Element Type Material Material Trade Name Coverage [%] Drainwire AWG Drainwire Construction n x D
Coax(es) Braid Bare Copper (BC) 95% 22 7x30
Pair1 Tape Bi-Laminate (Alum+Poly) Beldfoil® 100%
Pair2 No Shield

Inner Jacket

Material
PVC - Polyvinyl Chloride
PVC - Polyvinyl Chloride
PVC - Polyvinyl Chloride

Outer Jacket

Material Nominal Diameter
Banana Peel (No Overall Jacket) .227 in
.177 in
.158 in

Table Notes

Jacket Material is Same for All Components

Outer Jacket 2

Nominal Diameter
0.419 in

Conductor DCR

Element Nominal Conductor DCR Nominal Inner Shield DCR
Coax(es) 10 Ohm/1000ft 3.5 Ohm/1000ft
Pair1 16 Ohm/1000ft 12 Ohm/1000ft
Pair2 6.5 Ohm/1000ft

Capacitance

Element Nom. Capacitance Conductor to Conductor Nom. Capacitance Conductor to Shield
Coax(es) 16.3 pF/ft
Pair1 24 pF/ft 47 pF/ft
Pair2 21.5 pF/ft

Impedance

Element Nominal Characteristic Impedance
Coax(es) 75 Ohm

High Frequency (Nominal/Typical)

Frequency [MHz] Nom. Insertion Loss
1 MHz 0.3 dB/100ft
5 MHz 0.65 dB/100ft
10 MHz 0.9 dB/100ft
50 MHz 1.9 dB/100ft
100 MHz 2.6 dB/100ft
200 MHz 3.6 dB/100ft
400 MHz 5 dB/100ft
700 MHz 7 dB/100ft
900 MHz 8 dB/100ft
1000 MHz 8.5 dB/100ft

Delay

Element Max. Delay Skew Nominal Delay Nominal Velocity of Propagation (VP) [%]
Coax(es) 83 ns/100m 1.22 ns/ft 83%

High Frequency

Min. RL (Return Loss) [dB]
24.5 dB

Current

Element Max. Recommended Current [A]
Coax(es)
Pair1 5 Amps per Conductor at 25ºC
Pair2

Voltage

UL Voltage Rating
300 V RMS

Installation Temperature Range

0°C To +75°C

UL Temp Rating

75°C

Operating Temperature Range

-10°C To +75°C

Separation Temp Range

0°C To +75°C

Bulk Cable Weight

60 lbs/1000ft

Max. Pull Tension

120 lbs

NEC Articles

Article 800

NEC/(UL) Compliance

CMR

CPR Euroclass

Fca

RG Type

59

Other Specification

Video coax: RG 59/U

Environmental Space

Indoor (Not Riser or Plenum)

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

Yes

EU CE Mark

Yes

MII Order #39 (China RoHS)

Yes

Suitability - Indoor

Yes

UL Flammability

UL1666 Vertical Shaft

UL voltage rating

300 V RMS

Plenum (Y/N)

No

Plenum Number

601PTZ

Footnote

C - CRATE REEL PUT-UP.

Patent

This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Notes

RG59 CCTV + 1 STP22 AWG Control Grade + 2C 18 AWG CMR. Individually jacketed and color coded components, cabled around and each fused to a central binding spline. Cold environment installation: When installing cables that have been stored at ambient temperatures of 32 degrees Fahrenheit (0 degrees Centigrade) or lower, Belden recommends conditioning of the cable for 12 hours at room temperature prior to individual cable leg separation.

Update and Revision

Revision Number: 0.367 Revision Date: 03-27-2024

Update and Revision

Revision Number: 0.367 Revision Date: 03-27-2024

Part Numbers

Item # Color UPC
501PTZ 0001000 Black, Gray, White 612825155836