Product Number: 5342FE

Security & Sound, #18-3pr, BC, Shielded, CMR

Security & Sound Cable, Riser-CMR, 3-18 AWG stranded bare copper pairs with polyolefin insulation, Beldfoil® shield and PVC jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Noisy Environment

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 3 18 7x26 BC - Bare Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
PP - Polypropylene 0.0085 in (0.22 mm) 0.062 in (1.6 mm) Black & Red, Black & White, Black & Green

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.017 in (0.43 mm) 0.267 in (6.78 mm) Yes

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
6.93 Ohm/1000ft 29 pF/ft (95 pF/m) 52.4 pF/ft (172 pF/m) 3.5 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -20°C To +105°C

Bend Radius

Stationary Min. Installation Min.
2.67 in (67.8 mm) 2.67 in (67.8 mm)

Max. Pull Tension

147 lbs (66.7 kg)

Bulk Cable Weight

46 lbs/1000ft

Flammability / Reaction to Fire

UL 1666 riser, FT4, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMR

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

6342FE

Update and Revision

Revision Number: 0.416 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.416 Revision Date: 02-03-2025


Part Numbers

Item # Color UPC Footnote
5342FE 0081000 Gray 612825161240 C