Product Number: 9538NH

RS-232, 8C #24 Str TC, PO ins, OS, LSZH Jkt, 300V

24 AWG stranded (7x32) tinned copper conductors, 8 conductors cabled, PP insulation, overall Beldfoil® shield (100% coverage), 24 AWG stranded tinned copper drain wire, LSZH jacket, Flame resistance IEC 60332-1-2

  • Availability:
    Global
  • Status:
    Capability

Specifications

Suitable Applications

Instrumentation and computer cable; For EIA RS-232 data transmission applications

Conductor

Element AWG Material No. of Conductors
Conductor(s) 24 TC - Tinned Copper 8

Conductor Count

8

Insulation

Element Material Nominal Diameter Diameter +/- Tolerance
Conductor(s) PE - Polyethylene 1.12 mm 0.05 mm

Color Chart

Number Color
1 Black
2 White
3 Red
4 Green
5 Brown
6 Blue
7 Orange
8 Yellow

Outer Shield

Material Trade Name Coverage [%] Drainwire Material Drainwire AWG
Beldfoil® 100% TC - Tinned Copper AWG24/7

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness
LSZH - Low Smoke Zero Halogen (Flame Retardant) 5.7 mm 0.81 mm

Cabling

Description
8 wires twisted to cable core

Conductor DCR

Nominal Conductor DCR
82 ohm/km

Capacitance

Nom. Capacitance Conductor to Conductor Nom. Capacitance Conductor to Other Conductor to Shield
108.3 pF/m 213.3 pF/m

Impedance

Frequency [MHz]
N/A

Current

Max. Recommended Current [A]
1.5 Amps per Conductor at 25ºC

Voltage

Voltage Rating [V]
300 V

Installation Temperature Range

-15°C To +80°C

Storage Temperature Range

-45°C To +80°C

Operating Temp Range (Flexible Install)

-15°C To +80°C

Operating Temp Range (Fixed Install)

-45°C To +80°C

Oil Resistance

IEC 60811-404

Max. Pull Tension

200 N

Min. Bend Radius During Installation

57 mm

CPR Euroclass

Dca-s2,d1,a1

CENELEC Compliance

EN 50290-2-20

Environmental Space

Indoor/Outdoor - Euroclass Dca

Suitability - Indoor

Yes

Suitability - Non-Halogenated

Yes

Suitability - Sunlight Resistance

Yes

IEC Flammability

IEC 60332-1-2

IEC 60754-1 - Halogen Amount

Zero

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity

2.5 µS/mm

IEC 60754-2 - Halogen Acid Gas Amount - Min. pH

4.3

IEC 61034-2 - Smoke Density Min. Transmittance

60%

Notes

This is a preliminary Technical Design Specification (TDS). The minimum business quantity to offer is 6km for the first order. This product will have Chrome as standard color and 305mt as standard put-ups. Additional options for colors and put-ups are available on special request. The estimated production lead time for the first order will be similar to the production lead time of 9536NH. Please liaise with your Belden representative for confirmation.

Update and Revision

Revision Number: 0.8 Revision Date: 02-05-2025

Update and Revision

Revision Number: 0.8 Revision Date: 02-05-2025