Product Number: NN00099

Category 3 Cable, 50 Pair, U/UTP, LSZH Indoor CPR Eca

Category 3 Premise Horizontal Cable (16MHz), 50-pair, 24 AWG, HDPE insulation, U/UTP, LSZH jacket

  • Availability:
    EMEA
  • Status:
    Active

Specifications

Suitable Applications

Backbone cable; Support current and future Category 3 applications

Conductor

Size Stranding Material No. of Pairs
24 AWG Solid BC - Bare Copper 50

Insulation

Material Nom. Insulation Diameter Color Code
PE - Polyethylene 0.88 mm (0.035 in) White & Blue, White & Orange, White & Green, White & Brown, White & Grey, Red & Blue, Red & Orange, Red & Green, Red & Brown, Red & Grey
Blue, Orange, Green, Brown, Grey

Table Notes

Telecom Color Order

Cable Core

Description
5 units of 10 pairs covered with a polyester foil

Outer Jacket

Material Nom. Diameter Ripcord
LSZH - Low Smoke Zero Halogen (Flame Retardant) 16.5 mm (0.650 in) Yes

Overall Cable Diameter (Nominal)

16.5 mm (0.650 in)

Electricals

Max. Conductor DCR Max. Mutual Capacitance Max. Capacitance Unbalance Nom. Characteristic Impedance
93.8 Ohm/km 66 pF/m (20 pF/ft) 330 pF/100m 100 Ohm

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. SRL (Structural Return Loss) [dB]
0.772 2.2 dB/100m 45 43 12
1 2.6 dB/100m 44 41 12
4 5.6 dB/100m 34 32 12
8 8.5 dB/100m 29 27 12
10 9.7 dB/100m 28 26 12
16 13.1 dB/100m 25 23 10

Voltage

Voltage Rating
72 V DC

Temperature

Operating Installation
-30°C to +60°C 0°C To +50°C

Bend Radius

Stationary Min. Installation Min.
82.5 mm (3.25 in) 247.5 mm

Environmental Suitability

Indoor - Euroclass Eca

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

Data Category

Category 3

ISO/IEC Compliance

ISO/IEC 11801-1

European Directive Compliance

EU CE Mark

UK Regulation Compliance

UKCA Mark

Notes

Electrical values are expected performance based on cable testing and representative performance within a typical Belden system.

Update and Revision

Revision Number: 0.236 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.236 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length EAN
NN00099.001000 Gray Reel 1,000 m 8719605103536