Product Number: GURNC102

Universal OFC CLT (jelly filled): GLASS YARNS(3150N) + LSZH with 1 Tube of Ø3.3mm 2f MM OM1. CPR Cca.

Universal (Indoor/Outdoor) optical fiber Central Loose Tube (jelly filled tube) cable with glass yarns (improved rodent protection) as strength member and Low Smoke Zero Halogen outer jacket. Product feature: This cable has improved rodent protection by glass yarns. Existing out of 1 Tube with a diameter of 3.3mm with 2 fibers MM OM1. CPR Euroclass Cca.

  • Availability:
    Global
  • Global inventory:
    Available
GURNC102

Specifications

Environmental Space

Indoor/Outdoor

Suitable Applications

For outdoor and indoor use in structured (data) wiring systems such as industrial backbone, campus backbone, building backbone (riser) and/or horizontal cabling. For outdoor and indoor use in networks for industrial, telecom, cable TV and/or broadcast. Easy to install in ducts, tunnels and/or tubes.

Fiber Cable Construction

Fiber Type Fiber Count Subunit Color
OM1 2 TIA coding (Gxxxxxx.T): Natural

Fiber Color Coding

TIA coding (Gxxxxxx.T): Blue, Orange

Cable Core Water Tight

Yes

Cable Core Waterblocking

Waterblocking Glass Yarns

Bulk Cable Weight

118 kg/km

Number of Active Subunits

1

Number of Subunit Positions

1

Fibers Per Subunit

2

Type of Armor

Non-Armored

Number of Jackets

Single Jacket

Outer Jacket

Material Nominal Diameter Ripcord
LSZH - Low Smoke Zero Halogen (Flame Retardant) 9.9 mm No

Table Notes

Standard color: Orange. Available colors: Orange, Yellow, Turquoise, Erika Violet, Red, Blue, Green, Brown, Violet, Pink, Grey, White, Black, Lime Green

Max. Attenuation at 1300 nm

1.2 dB/km

Max. Attenuation at 850 nm

3.4 dB/km

Mechanical Tests

Description Tested Standard Requirement/Value According to Family Specification
Cable Min. Bend Radius Installation (Short Term) IEC 60794-1-21-E6 198 mm IEC 60794-3-10
Cable Min. Bend Radius Operation (Long Term) IEC 60794-1-21-E11 99 mm IEC 60794-3-10
Cable Max. Tensile Strength Installation (Short Term) IEC 60794-1-21-E1 3000 N (674 lbf) IEC 60794-3-10
Cable Max. Tensile Strength Operation (Long Term) IEC 60794-1-21-E1 1000 N (225 lbf) IEC 60794-3-10
Cable Max. Crush Resistance Installation (Short Term) IEC 60794-1-21-E3 15 kN/m IEC 60794-3-10
Cable Max. Crush Resistance Operation (Long Term) IEC 60794-1-21-E3 7.5 kN/m IEC 60794-3-10

Operating Temperature Range

-30 °C to +70 °C

Installation Temperature Range

-5 °C to +50 °C

Storage Temperature Range

-30 °C to +70 °C

UL Rating/Flame Test

Non-UL Rated

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity

10 µS/mm

IEC Flammability

IEC 60332-1-2

IEC 60754-2 - Halogen Acid Gas Amount - Min. pH

4.3

IEC 60754-1 - Halogen Amount

Zero

CPR Euroclass

Cca-s1,d1,a1

REACH

Compliant

ISO/IEC Compliance

IEC 60794, ISO/IEC 11801-1

UV/ Sunlight Protection

Yes

Update and Revision

Revision Number: 0.27 Revision Date: 09-17-2024

Update and Revision

Revision Number: 0.27 Revision Date: 09-17-2024