Product Number: GUSL212

Universal OFC CLT (LU S1085 A4): GLASS YARNS(1500N) + LSZH with 1 Tube of Ø3.3mm (OD 6.5mm) 12f MM OM2. CPR Dca.

Universal (Indoor/Outdoor) optical fiber (London Underground Certified; LU S1085 A4) Central Loose Tube cable with glass yarns (standard rodent protection) as strength member and Low Smoke Zero Halogen outer jacket. Product feature: This cable has standard rodent protection by glass yarns. Existing out of 1 Tube with a diameter of 3.3mm and cable diameter of 6.5mm with 12 fibers MM OM2. CPR Euroclass Dca.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

For outdoor and indoor use in structured (data) wiring systems such as industrial backbone, campus backbone, building backbone (riser) and/or horizontal cabling. For outdoor and indoor use in networks for industrial, telecom, cable TV and/or broadcast. Easy to install in ducts, tunnels and/or tubes. The cable has been designed to meet the requirements of LUL 1-085 standard.

Fiber Type

OM2

Fiber Count

12

Fiber Color Coding

TIA coding (Gxxxxxx.T): Blue, Orange, Green, Brown, Gray, White, Red, Black, Yellow, Violet, Pink, Aqua

Number of Active Subunits

1

Fibers Per Subunit

12

Subunit Waterblocking

Gel Filled

Subunit Diameter

3.3 mm

Subunit Color

TIA coding (Gxxxxxx.T): Natural

Cable Core Water Blocking

Waterblocking Glass Yarns

Jacket Material

LSZH - Low Smoke Zero Halogen (Flame Retardant)

Optical Characteristics

Wavelength 850 nm 1300 nm
Max. Attenuation 2.9 dB/km 0.9 dB/km

Mechanical Tests

Description Tested Standard According to Family Specification
Cable Min. Bend Radius Installation (Short Term) IEC 60794-1-21-E6 IEC 60794-3-10
Cable Min. Bend Radius Operation (Long Term) IEC 60794-1-21-E11 IEC 60794-3-10
Cable Max. Tensile Strength Installation (Short Term) IEC 60794-1-21-E1 IEC 60794-3-10
Cable Max. Tensile Strength Operation (Long Term) IEC 60794-1-21-E1 IEC 60794-3-10
Cable Max. Crush Resistance Installation (Short Term) IEC 60794-1-21-E3 IEC 60794-3-10
Cable Max. Crush Resistance Operation (Long Term) IEC 60794-1-21-E3 IEC 60794-3-10

Minimum Bend Radius During Installation

130 mm

Minimum Bend Radius During Operation

65 mm

Max. Tensile Strength During Installation

1500 N (340 lbf)

Max. Tensile Strength During Operation

500 N (110 lbf)

Bulk Cable Weight

48 kg/km (32 lbs/1000ft)

Installation Temperature Range

-5 °C to +40 °C

Operating Temperature Range

-5 °C to +40 °C

Storage Temperature Range

-5 °C to +40 °C

Environmental Suitability

Indoor/Outdoor - Euroclass Dca

Flammability / Reaction to Fire

IEC 60332-1-2, IEC 60332-3-25

CPR Compliance

CPR Euroclass: Dca-s2,d1,a1; CPR UKCA Class: Dca-s2,d1,a1

ISO/IEC Compliance

IEC 60794ISO/IEC 11801-1

European Halogen Free Standards

IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

UK Regulation Compliance

UKCA Mark

Other Standard Compliance(s)

LUL 1-085

Update and Revision

Revision Number: 0.161 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.161 Revision Date: 09-07-2025


Part Numbers

Item # Color Putup Type Length EAN
GUSL212.002100 Orange Reel 2,100 m 8719605124241