Product Number: 1217B

Audio Snake Cable, #22-4pr, TC, Indiv. Shielded

Audio Snake Cable, 4-22 AWG tinned copper pairs, Datalene® insulation, individually shielded with Beldfoil® bonded to numbered/color-coded PVC jackets so both strip simulteaneously, flexible PVC jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Multi-channel interconnect between audio equipment such as microphones, speakers, amplifiers, mixing consoles; Live events or studio sound; Analog audio

Conductor

AWG Stranding Material Nominal Diameter No. of Pairs
22 7x30 TC - Tinned Copper 0.03 in 4

Conductor Count

8

Total Number of Pairs

4

Insulation

Material Material Trade Name Nominal Diameter Nominal Wall Thickness
PE - Polyethylene (Foam) Datalene® 0.06 in 0.015 in

Color Chart

Number Color
1 Brown
2 Red
3 Orange
4 Yellow

Inner Shield

Type Material Material Trade Name Coverage [%] Drainwire Material Drainwire Diameter Drainwire AWG Drainwire Construction n x D
Tape Bi-Laminate (Alum+Poly) Beldfoil® 100% TC - Tinned Copper 0.03 mm 22 7x30

Inner Jacket

Material Nominal Diameter Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.153 in 0.015 in

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness Ripcord
PVC - Polyvinyl Chloride 0.458 in 0.040 in Yes

Conductor DCR

Individual Pair Nominal Shield DCR Nominal Conductor DCR Nominal Conductor DCR Conductor Resistance
10.6 Ohm/1000ft 15 Ohm/1000ft 15 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Conductor Nom. Capacitance Conductor to Other Conductor to Shield
19 pF/ft 35 pF/ft

Inductance

Nominal Inductance
0.2 µH/ft

Delay

Nominal Velocity of Propagation (VP) [%]
78%

Current

Max. Recommended Current [A]
2 Amps per Conductor at 20ºC

Voltage

Non-UL Voltage Rating Voltage Rating [V]
150 V RMS 300 V RMS
300 V RMS

Non-UL Temp Rating

60°C

Operating Temperature Range

-20°C To +60°C

Bulk Cable Weight

99 lbs/1000ft

Max. Pull Tension

109 lbs

Min. Bend Radius/Minor Axis

4.58 in

Environmental Space

Indoor (Not Riser or Plenum)

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

MII Order #39 (China RoHS)

Yes

Suitability - Indoor

Yes

Plenum (Y/N)

No

Footnote

C - CRATE REEL PUT-UP.

Notes

Datalene® insulation features include a low dielectric constant and a low dissipation factor for high-speed, low distortion data handling. Physical properties include good crush resistance and light weight. Pair jackets and shields are bonded so both strip simultaneously with automatic stripping equipment.

Update and Revision

Revision Number: 0.367 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.367 Revision Date: 02-03-2025

Part Numbers

Item # Color Put-Up Type Length UPC
1217B B59500 Black, Matte Reel 500 ft 612825108948
1217B B591000 Black, Matte Reel 1,000 ft 612825108931